JAJSQK1 july 2023 AFE539F1-Q1
PRODUCTION DATA
The AFE539F1-Q1 is a smart analog front end (AFE) that includes an ADC channel, PWM output, NVM, internal reference, and are available in a tiny 3-mm × 3-mm package. The AFE539F1-Q1 have an integrated state machine that is pre-programmed as a constant power output controller. The ADC has a full-scale of VDD/3. Use an external attenuator when the input exceeds this range. The PWM provides a 7-bit duty-cycle output on the SDA/SCLK/PWM pin. Pull the VREF/MODE pin high to enable the PWM output. Pulling the VREF/MODE pin low enables the I2C or SPI programming mode. The application parameters are programmed in the device using I2C or SPI and stored in the NVM.