JAJSQS6 july 2023 AFE7954
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TX Channel Latency | ||||||
SerDes Receiver Analog Delay | Full rate | 2.8 | ns | |||
tJESDTX | JESD to TX output Latency | LMFSHd=2-8-8-1, 368.64 MSPS input rate, 24x Interpolation, Serdes rate = 16.22Gbps (JESD204C) | 152 | interface clock cycles(1) | ||
LMFSHd=8-16-4-1, 491.52 MSPS 24x Interpolation, Serdes rate = 16.22Gbps (JESD204C) | 176 | |||||
LMFSHd=4-16-8-1, 245.76 MSPS 48x Interpolation, Serdes rate = 16.22Gbps (JESD204C) | 124 | |||||
LMFSHd=2-16-16-1, 122.88 MSPS 96x Interpolation, Serdes rate = 16.22Gbps (JESD204C) | 97 |