JAJSOO8B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
GPIO1_0 | IO | General Purpose Input/Output | AC20 | V16 |
GPIO1_1 | IO | General Purpose Input/Output | AD22 | W19 |
GPIO1_2 | IO | General Purpose Input/Output | AD23 | V18 |
GPIO1_3 | IO | General Purpose Input/Output | AE23 | W18 |
GPIO1_4 | IO | General Purpose Input/Output | AB20 | Y20 |
GPIO1_5 | IO | General Purpose Input/Output | AC21 | Y19 |
GPIO1_6 | IO | General Purpose Input/Output | AE22 | W20 |
GPIO1_7 | IO | General Purpose Input/Output | B19 | B18 |
GPIO1_8 | IO | General Purpose Input/Output | A19 | B17 |
GPIO1_9 | IO | General Purpose Input/Output | B18 | A18 |
GPIO1_10 | IO | General Purpose Input/Output | E18 | D18 |
GPIO1_11 | IO | General Purpose Input/Output | B20 | C17 |
GPIO1_12 | IO | General Purpose Input/Output | D20 | C16 |
GPIO1_13 | IO | General Purpose Input/Output | E19 | D15 |
GPIO1_14 | IO | General Purpose Input/Output | A20 | D16 |
GPIO1_15 | IO | General Purpose Input/Output | A13 | C11 |
GPIO1_16 (1) | IO | General Purpose Input/Output | C13 | D13 |
GPIO1_17 | IO | General Purpose Input/Output | A14 | D12 |
GPIO1_18 | IO | General Purpose Input/Output | B13 | C12 |
GPIO1_19 | IO | General Purpose Input/Output | B14 | A14 |
GPIO1_20 | IO | General Purpose Input/Output | D14 | A13 |
GPIO1_21 | IO | General Purpose Input/Output | E14 | E11 |
GPIO1_22 | IO | General Purpose Input/Output | A15 | B14 |
GPIO1_23 | IO | General Purpose Input/Output | B15 | C13 |
GPIO1_24 | IO | General Purpose Input/Output | C15 | B13 |
GPIO1_25 | IO | General Purpose Input/Output | E15 | A15 |
GPIO1_26 | IO | General Purpose Input/Output | B16 | E12 |
GPIO1_27 | IO | General Purpose Input/Output | A16 | D14 |
GPIO1_28 | IO | General Purpose Input/Output | B17 | A17 |
GPIO1_29 | IO | General Purpose Input/Output | A17 | A16 |
GPIO1_30 | IO | General Purpose Input/Output | A18 | C14 |
GPIO1_31 (1) | IOD | General Purpose Input/Output | D16 | B16 |
GPIO1_32 (1) | IO | General Purpose Input/Output | AC2 | V4 |
GPIO1_33 (1) | IO | General Purpose Input/Output | AD2 | W4 |
GPIO1_34 (1) | IO | General Purpose Input/Output | AC1 | W3 |
GPIO1_35 (1) | IO | General Purpose Input/Output | AB2 | Y2 |
GPIO1_36 (1) | IO | General Purpose Input/Output | Y4 | W1 |
GPIO1_37 (1) | IO | General Purpose Input/Output | AA3 | W2 |
GPIO1_38 (1) | IO | General Purpose Input/Output | AA1 | V1 |
GPIO1_39 (1) | IO | General Purpose Input/Output | AA2 | V2 |
GPIO1_40 (1) | IO | General Purpose Input/Output | AB1 | Y1 |
GPIO1_41 (1) | IO | General Purpose Input/Output | Y3 | V3 |
GPIO1_42 (1) | IO | General Purpose Input/Output | D22 | C19 |
GPIO1_43 (1) | IO | General Purpose Input/Output | C21 | B20 |
GPIO1_44 (1) | IO | General Purpose Input/Output | B21 | B19 |
GPIO1_45 (1) | IO | General Purpose Input/Output | A22 | A19 |
GPIO1_46 (1) | IO | General Purpose Input/Output | B22 | A20 |
GPIO1_47 (1) | IO | General Purpose Input/Output | A21 | C18 |
GPIO1_48 (1) | IO | General Purpose Input/Output | D17 | C15 |
GPIO1_49 (2) | IO | General Purpose Input/Output | C17 | B15 |
GPIO1_50 | IO | General Purpose Input/Output | C20 | D17 |
GPIO1_51 | IO | General Purpose Input/Output | F18 | E16 |