JAJSOP1 May 2022 AMC1333M10
PRODUCTION DATA
Isolated modulators are widely used for voltage measurements in high-voltage applications that must be isolated from a low-voltage domain. Typical applications are AC line voltage measurements, either line-to-neutral or line-to-line in grid-connected equipment.
Figure 8-1 illustrates a simplified schematic of an AC motor drive application that uses three AMC1333M10 devices to measure the AC line voltage on each phase of a three-phase system. The AC line voltage is divided down to an approximate ±1-V level across the bottom resistor (RSNS) of a high-impedance resistive divider that is sensed by the AMC1333M10. The digital output of the AMC1333M10 is galvanically isolated from the input and processed by a digital sigma-delta filter module (SDFM) inside the TMS320F28x7x microcontroller on the low-voltage side of the system. A common high-side power supply (AVDD) for all three AMC1333M10 devices is generated from the low-side supply (DVDD) of the system by an isolated DC/DC converter circuit. A low-cost solution is based on the push-pull driver SN6501 and a transformer that supports the desired isolation voltage ratings.
The high-impedance input, high input voltage range, and the high common-mode transient immunity (CMTI) of the AMC1333M10 ensure reliable and accurate operation even in high-noise environments.