JAJSPF1A june 2023 – august 2023 AMC3311-Q1
PRODUCTION DATA
The single-ended, high-impedance input stage of the AMC3311-Q1 feeds a second-order, switched-capacitor, feed-forward ΔΣ modulator. The modulator converts the analog signal into a bitstream that is transferred over the isolation barrier, as described in the Isolation Channel Signal Transmission section. With the high-impedance input and low input bias current, the AMC3311-Q1 device is designed for isolated, high-voltage-sensing applications that typically employ high-impedance resistive dividers.
There are two restrictions on the analog input signal, IN. First, if the input voltage VIN exceeds the range specified in the Absolute Maximum Ratings table, the input current must be limited to the absolute maximum value because the electrostatic discharge (ESD) diodes turn on. Second, the linearity and noise performance of the device are ensured only when the analog input voltage remains within the linear full-scale range (VFSR), as specified in the Recommended Operating Conditions table.