JAJSCI6C August 2016 – December 2018 AMIC110
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCZ BALL [4] |
---|---|---|---|
mcasp0_aclkr | McASP0 Receive Bit Clock | I/O | B12, J17, U18, V2 |
mcasp0_aclkx | McASP0 Transmit Bit Clock | I/O | A13, K18, U1, V16 |
mcasp0_ahclkr | McASP0 Receive Master Clock | I/O | C12, U4 |
mcasp0_ahclkx | McASP0 Transmit Master Clock | I/O | A14, K15, T5 |
mcasp0_axr0 | McASP0 Serial Data (IN/OUT) | I/O | D12, L17, T16, U3 |
mcasp0_axr1 | McASP0 Serial Data (IN/OUT) | I/O | D13, L16, V17, V4 |
mcasp0_axr2 | McASP0 Serial Data (IN/OUT) | I/O | B12, C12, H16, U4, V2 |
mcasp0_axr3 | McASP0 Serial Data (IN/OUT) | I/O | A14, C13, M16, T5, V3 |
mcasp0_fsr | McASP0 Receive Frame Sync | I/O | C13, J18, V12, V3 |
mcasp0_fsx | McASP0 Transmit Frame Sync | I/O | B13, L18, U16, U2 |
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCZ BALL [4] |
---|---|---|---|
mcasp1_aclkr | McASP1 Receive Bit Clock | I/O | K17, M16 |
mcasp1_aclkx | McASP1 Transmit Bit Clock | I/O | B12, H17, J17 |
mcasp1_ahclkr | McASP1 Receive Master Clock | I/O | M16 |
mcasp1_ahclkx | McASP1 Transmit Master Clock | I/O | H18, M16 |
mcasp1_axr0 | McASP1 Serial Data (IN/OUT) | I/O | D13, J16, K15 |
mcasp1_axr1 | McASP1 Serial Data (IN/OUT) | I/O | A14, K16 |
mcasp1_axr2 | McASP1 Serial Data (IN/OUT) | I/O | H16, K17 |
mcasp1_axr3 | McASP1 Serial Data (IN/OUT) | I/O | H18, L15 |
mcasp1_fsr | McASP1 Receive Frame Sync | I/O | K16, L15 |
mcasp1_fsx | McASP1 Transmit Frame Sync | I/O | C13, J15, J18 |