JAJSH75A February 2019 – March 2019 BQ25883
PRODUCTION DATA.
REG00 is shown in Figure 35 and described in Table 10.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | A0h | |||||||
Field | VREG[7:0] |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | VREG[7] | R/W | Yes | Yes | 1280 mV | Battery Charge voltage limit
Offset: 6.80 V Range: 6.80 V to 9.20 V Default 8.40 V |
6 | VREG[6] | R/W | Yes | Yes | 640 mV | |
5 | VREG[5] | R/W | Yes | Yes | 320 mV | |
4 | VREG[4] | R/W | Yes | Yes | 160 mV | |
3 | VREG[3] | R/W | Yes | Yes | 80 mV | |
2 | VREG[2] | R/W | Yes | Yes | 40 mV | |
1 | VREG[1] | R/W | Yes | Yes | 20 mV | |
0 | VREG[0] | R/W | Yes | Yes | 10 mV |