Over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
Input Voltage | BAT | | –0.3 | 6 | V |
INT, PULS, CE | –0.3 | 6 | V |
SRP, SRN, BAT_SNS | –0.3 | VBAT + 0.3 | V |
TS | | –0.3 | 2.1 | V |
SCL, SDA/HDQ | –0.3 | 6 | V |
Operating ambient temperature, TA | –40 | 85 | °C |
Operating junction temperature, TJ | –40 | 125 | °C |
Storage temperature, Tstg | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute Maximum Ratings do not imply functional operation of the device
at these or any other conditions beyond those listed under Recommended Operating
Conditions. If outside the Recommended Operating Conditions but within the
Absolute Maximum Ratings, the device may not be fully functional, and this may
affect device reliability, functionality, performance, and shorten the device
lifetime.