JAJSNS5 December 2022 BQ28Z620
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range, VCC | VC2, PBI | –0.3 | 30 | V |
Input voltage range, VIN | PACK | –0.3 | 30 | V |
TS | –0.3 | VREG + 0.3 | V | |
SRP, SRN | –0.3 | 0.3 | V | |
VC2 | VC1 – 0.3 | VSS + 30 | V | |
VC1 | VSS – 0.3 | VSS + 30 | V | |
Communication Interface | SDA, SCL | –0.3 | 6 | V |
Output voltage range, VO | CHG, DSG | –0.3 | 32 | V |
Maximum VSS current, ISS | ±50 | mA | ||
Functional Temperature, TFUNC | –40 | 110 | °C | |
Lead temperature (soldering, 10 s), TSOLDER | ±300 | °C | ||
Storage temperature range, TSTG | –65 | 150 | °C |