JAJSLN6C May 2012 – May 2021 BQ34Z100
PRODUCTION DATA
In the multi-cell case, the hardware configuration is different. An external voltage divider network is calculated using the Rseries formula above. The bottom leg of the divider should be in the range of 15 KΩ to 25 KΩ. For more details on configuration, see Section 8.1.2.1.