JAJSDZ8C June 2017 – April 2021 BQ40Z50-R2
PRODUCTION DATA
Required for WIN8 OS, the battery trip point (BTP) feature indicates when the RSOC of a battery pack has depleted to a certain value set in a DF register. This feature enables a host to program two capacity-based thresholds that govern the triggering of a BTP interrupt on the BTP_INT pin, and the setting or clearing of the OperationStatus[BTP_INT] on the basis of RemainingCapacity().
An internal weak pullup is applied when the BTP feature is active. Depending on the system design, an external pullup may be required to put on the BTP_INT pin. See Section 7.12 for details.