JAJSK08B January 2020 – November 2021 BQ76952
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(PCHG_ON) | Output voltage, PCHG on | max(VPACK, VBAT) - VPCHG, VPACK ≥ 8 V, VBAT ≥ 4.7 V | 7.5 | 8.4 | 9.7 | V |
V(PCHG_ON) | Output voltage, PCHG on | VPACK - VPCHG, 4.7 V ≤ VPACK < 8 V, VBAT ≥ 4.7 V, VPACK > VBAT | VPACK – 0.5 V | VPACK | V | |
V(PDSG_ON) | Output voltage, PDSG on | max(VLD, VBAT) - VPDSG, VBAT ≥ 8 V | 7.47 | 8.4 | 9.7 | V |
V(PDSG_ON) | Output voltage, PDSG on | VBAT - VPDSG, 4.7 V ≤ VBAT < 8 V, VBAT ≥ VLD | VBAT – 0.5 V | VBAT | V | |
I(PULLDOWN) | Current sink capability, PCHG and PDSG | PCHG and PDSG enabled, VBAT = 59.2 V | 30 | µA |