JAJSGH5B August 2015 – November 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I(RB) | RB data-retention input current | V(RB) > V(RBMIN), VCC < VIT– | 1500 | nA | ||
V(RB) > V(RBMIN), VCC < VIT–, TA = 0°C to 50°C | 40 | 160 | ||||
V(RB) | RB data-retention voltage(1) | 1.7 | V |