JAJSO96 March 2022 CC1311P3
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 8-2 shows typical TX current and output power for different output power settings.
CC1311P3 at 915 MHz, VDDS = 3.3 V (Measured on CC1311-P3EM-7XD7793-PA915) | |||
---|---|---|---|
txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
0x1B8ED2 | 20 | 20.6 | 64.9 |
0x448CF | 19 | 19.5 | 55.4 |
0x48022 | 18 | 18.0 | 46.0 |
0x2661C | 17 | 17.1 | 41.5 |
0x5618 | 16 | 16.2 | 37.6 |
0x4812 | 15 | 15.2 | 33.9 |
0x380D | 14 | 14.0 | 30.2 |
CC1311P3 at 868 MHz, VDDS = 3.0 V (Measured on CC1311-P3EM-7XD7793-PA915) | |||
---|---|---|---|
txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
0x013F(1) | 14 | 13.8 | 30.0 |
0xB224 | 12.5 | 12.2 | 21.5 |
0x895E | 12 | 11.8 | 20.3 |
0x669A | 11 | 10.8 | 18.1 |
0x3E92 | 10 | 9.8 | 16.4 |
0x3EDC | 9 | 8.9 | 15.5 |
0x2CD8 | 8 | 8.1 | 14.5 |
0x26D4 | 7 | 7.0 | 13.3 |
0x20D1 | 6 | 5.8 | 12.2 |
0x1CCE | 5 | 4.4 | 10.9 |
0x16CD | 4 | 3.7 | 10.5 |
0x14CB | 3 | 2.2 | 9.7 |
0x12CA | 2 | 1.5 | 9.2 |
0x12C9 | 1 | 0.6 | 8.8 |
0x10C8 | 0 | -0.5 | 8.3 |
0xAC4 | -5 | -7.3 | 6.5 |
0xAC2 | -10 | -13.1 | 5.6 |
0x6C1 | -15 | -18.3 | 5.2 |
0x4C0 | -20 | -22.6 | 4.9 |