JAJSEL0I January 2018 – February 2021 CC1352R
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Depending on the product configuration, the CC1352R device can function as a wireless network processor (WNP - a device running the wireless protocol stack with the application running on a separate host MCU), or as a system-on-chip (SoC) with the application and protocol stack running on the system CPU inside the device.
In the first case, the external host MCU communicates with the device using SPI or UART. In the second case, the application must be written according to the application framework supplied with the wireless protocol stack.