JAJSOG2 March 2022 CC2651P3
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
General Parameters | |||||
Receiver sensitivity | Differential mode PER = 1% | –100 | dBm | ||
Receiver sensitivity | Single-Ended mode. Measured on CC26x1-P3EM-5XS24 at the SMA connector. PER = 1% | -99 | dBm | ||
Receiver saturation | PER = 1% | > 5 | dBm | ||
Adjacent channel rejection | Wanted signal at –82 dBm, modulated interferer at ±5 MHz, PER = 1% | 36 | dB | ||
Alternate channel rejection | Wanted signal at –82 dBm, modulated interferer at ±10 MHz, PER = 1% | 57 | dB | ||
Channel rejection, ±15 MHz or more | Wanted signal at –82 dBm, undesired signal is IEEE 802.15.4 modulated channel, stepped through all channels 2405 to 2480 MHz, PER = 1% |
59 | dB | ||
Blocking and desensitization, 5 MHz from upper band edge |
Wanted signal at –97 dBm (3 dB above the sensitivity level), CW jammer, PER = 1% | 57 | dB | ||
Blocking and desensitization, 10 MHz from upper band edge |
Wanted signal at –97 dBm (3 dB above the sensitivity level), CW jammer, PER = 1% | 63 | dB | ||
Blocking and desensitization, 20 MHz from upper band edge |
Wanted signal at –97 dBm (3 dB above the sensitivity level), CW jammer, PER = 1% | 63 | dB | ||
Blocking and desensitization, 50 MHz from upper band edge |
Wanted signal at –97 dBm (3 dB above the sensitivity level), CW jammer, PER = 1% | 66 | dB | ||
Blocking and desensitization, –5 MHz from lower band edge |
Wanted signal at –97 dBm (3 dB above the sensitivity level), CW jammer, PER = 1% | 60 | dB | ||
Blocking and desensitization, –10 MHz from lower band edge |
Wanted signal at –97 dBm (3 dB above the sensitivity level), CW jammer, PER = 1% | 60 | dB | ||
Blocking and desensitization, –20 MHz from lower band edge |
Wanted signal at –97 dBm (3 dB above the sensitivity level), CW jammer, PER = 1% | 63 | dB | ||
Blocking and desensitization, –50 MHz from lower band edge |
Wanted signal at –97 dBm (3 dB above the sensitivity level), CW jammer, PER = 1% | 65 | dB | ||
Spurious emissions, 30 MHz to 1000 MHz | Measurement in a 50-Ω single-ended load(1) | –66 | dBm | ||
Spurious emissions, 1 GHz to 12.75 GHz | Measurement in a 50-Ω single-ended load(1) | –53 | dBm | ||
Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > 350 | ppm | ||
Symbol rate error tolerance | Difference between incoming symbol rate and the internally generated symbol rate | > 1000 | ppm | ||
RSSI dynamic range | 95 | dB | |||
RSSI accuracy | ±4 | dB |