JAJSE43E March 2017 – May 2021 CC3120MOD
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 10-1 shows the typical application schematic using the CC3120MOD module. For a full operation reference design, see the BoosterPack that uses the CC3120MOD module.
Table 10-1 lists the bill of materials for a typical application using the CC3120MOD module shown in Figure 10-1.
QUANTITY | DESIGNATOR | VALUE | MANUFACTURER | PART NUMBER | DESCRIPTION |
---|---|---|---|---|---|
1 | C1 | 1.8 pF | MuRata | GCM1555C1H1R8BA16 | CAP, CERM, 1.8 pF, 50 V, ±0.1 pF, C0G/NP0, 0402 |
1 | C2 | 1.3 pF | MuRata | GCM1555C1H1R3BA16 | CAP, CERM, 1.3 pF, 50 V, ±5%, C0G/NP0, 0402 |
1 | C3 | 0.1 µF | MuRata | GRM155R60J104KA01D | CAP, CERM, 0.1 µF, 6.3 V, ±10%, X5R, 0402 |
1 | C4 | 10 µF | MuRata | GRM21BR61A106KE19L | CAP, CERM, 10 µF, 10 V, ±10%, X5R, 0805 |
2 | C5, C6 | 100 µF | MuRata | GRM31CR60J107ME39L | CAP, CERM, 100 µF, 6.3 V, ±20%, X5R, 1206 |
1 | E1 | 2.45-GHz Ant | Taiyo Yuden | AH316M245001-T | ANT BLUETOOTH W-LAN ZIGBEE WIMAX, SMD |
1 | L1 | 6.8 nH | MuRata | LQP15MN6N8B02 | 6.8 nH Unshielded Thin Film Inductor 130 mA 900 mΩ Max 0402 |
1 | R1 | 1.0 k | Vishay-Dale | CRCW04021K00JNED | RES, 1.0 k, 5%, 0.063 W, 0402 |
1 | U1 | CC3120MOD | Texas Instruments | CC3120MODRNMMOBR | SimpleLink Certified Wi-Fi Network Processor Internet-of-Things Module Solution for MCU Applications, MOB0063A (SIP MODULE-63) |