JAJSGW7E November 1998 – January 2019 CD4069UB
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | DC supply-voltage (voltages referenced to VSS terminal) | –0.5 | 20 | V | |
VI | Input voltage, all inputs | –0.5 | VDD + 0.5 | V | |
IIK | DC input current, any one input | –10 | 10 | mA | |
PD | Power dissipation per package | –55°C to 100°C | 500 | mW | |
100°C to 125°C | 12 | 200 | |||
Device dissipation per output transistor | Full range (all package types) | 100 | mW | ||
Lead temperature(2) | 265 | °C | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |