JAJSMB1D November 1998 – June 2021 CD54HC126 , CD74HC126
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The inputs and outputs to this device have both positive and negative clamping diodes as depicted in Figure 8-1.
Voltages beyond the values specified in the Section 6.1 table can cause damage to the device. The recommended input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.