JAJSMB5 August 2019 – June 2021 CD54HCT14 , CD74HCT14
PRODUCTION DATA
TTL-Compatible Schmitt-trigger CMOS inputs are high impedance and are typically modeled as a resistor from the input to ground in parallel with the input capacitance given in the Section 6.4. The worst case resistance is calculated with the maximum input voltage, given in the Section 6.1, and the maximum input leakage current, given in the Section 6.4, using ohm's law (R = V ÷ I).
The Schmitt-trigger input architecture provides hysteresis as defined by ΔVT in the Section 6.4, which makes this device extremely tolerant to slow or noisy inputs. While the inputs can be driven much slower than standard CMOS inputs, it is still recommended to properly terminate unused inputs. Driving the inputs slowly will also increase dynamic current consumption of the device. For additional information regarding Schmitt-trigger inputs, please see Understanding Schmitt Triggers.
TTL-Compatible CMOS inputs have a lower threshold voltage than standard CMOS inputs to allow for compatibility with older bipolar logic devices. See the Section 6.2 for the valid input voltages for the CD74HCT14.