SLPS584B December 2015 – December 2017 CSD95377Q4M
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | DESCRIPTION | |
---|---|---|
NO. | NAME | |
1 | SKIP# | This pin enables the diode emulation function. When this pin is held low, Diode Emulation Mode is enabled for the sync FET. When SKIP# is high, the CSD95377Q4M operates in Forced Continuous Conduction Mode. A tri-state voltage on SKIP# puts the driver into a very-low power state. |
2 | VDD | Supply voltage to gate drivers and internal circuitry. |
3 | PGND | Power ground, needs to be connected to pin 9 and PCB. |
4 | VSW | Voltage switching node – pin connection to the output inductor. |
5 | VIN | Input voltage pin. Connect input capacitors close to this pin. |
6 | BOOT_R | Bootstrap capacitor connection. Connect a minimum 0.1-µF, 16-V, X5R ceramic capacitor from BOOT to BOOT_R pins. The bootstrap capacitor provides the charge to turn on the control FET. The bootstrap diode is integrated. Boot_R is internally connected to VSW. |
7 | BOOT | |
8 | PWM | Pulse width modulated tri-state input from external controller. Logic low sets control FET gate low and sync FET gate high. Logic high sets control FET gate high and sync FET gate low. Open or Hi-Z sets both MOSFET gates low if greater than the tri-state shutdown hold-off time (t3HT). |
9 | PGND | Power ground. |