JAJSAL1G May 2006 – June 2016 DAC082S085
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The DAC082S085 is designed for single-supply operation and thus has a unipolar output. However, a bipolar output may be obtained with the circuit in Figure 35. This circuit provides an output voltage range of ±5 V. A rail-to-rail amplifier must be used if the amplifier supplies are limited to ±5 V.
The output voltage of this circuit for any code is found to be
where
Table 2 lists the rail-to-rail amplifiers suitable for this application.
AMP | PKGS | TYP VOS | TYP ISUPPLY |
---|---|---|---|
LMC7111 | 8-pin PDIP, 5-pin SOT-23 | 0.9 mV | 25 µA |
LM7301 | 8-pin SO, 5-pin SOT-23 | 0.03 mV | 620 µA |
LM8261 | 5-pin SOT-23 | 0.7 mV | 1 mA |