JAJSQ25 march 2023 DAC53004W
PRODUCTION DATA
PMBus page address = FFh, PMBus register address = D3h, D7h, DBh, DFh
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | CMP-X-MODE | X | |||||||||||||
X-0h | R/W-0h | X-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | X | X | 00h | Don't care |
11-10 | CMP-X-MODE | R/W | 00 | 00: No hysteresis or window
function 01: Hysteresis provided using DAC-X-MARGIN-HIGH and DAC-X-MARGIN-LOW registers 10: Window comparator mode with DAC-X-MARGIN-HIGH and DAC-X-MARGIN-LOW registers setting window bounds 11: Invalid |
9-0 | X | X | 000h | Don't care |