JAJSQ75 april 2023 DAC53204-Q1 , DAC63204-Q1
PRODUCTION DATA
PMBus page address = X, PMBus register address = 00h
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PMBUS-PAGE | X | ||||||||||||||
R/W-03h | X-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | PMBUS-PAGE | R/W | 03h | 8-bit PMBus page address as specified in the Register Names table in the Register Map section. |
7-0 | X | X | 00h | Not applicable |