JAJSEF1D December 2013 – December 2021 DAC7750 , DAC8750
PRODUCTION DATA
Resistor RSET (used to convert the DAC voltage to current) illustrated in Figure 8-2 determines the stability of the output current over temperature. If desired, an external, low-drift, precision 15-kΩ resistor can be connected to the ISET-R pin and used instead of the internal RSET resistor.