SBAS246B December 2001 – November 2014 DAC8532
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD to GND | –0.3 | 6 | V | |
Digital input voltage to GND | –0.3 | VDD+0.3 | ||
VOUTA or VOUTB to GND | –0.3 | VDD+0.3 | ||
Operating temperature range | –40 | 105 | °C | |
TJ | 150 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 1000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD to GND | 0 | 5.5 | V | ||
Digital input voltage to GND | 0 | VDD | |||
VOUTA or VOUTB to GND | 0 | VDD | |||
Operating temperature range | –40 | 105 | °C |
THERMAL METRIC(1) | DAC8532 | UNIT | |
---|---|---|---|
DGK | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 164.0 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 59.4 | |
RθJB | Junction-to-board thermal resistance | 84.8 | |
ψJT | Junction-to-top characterization parameter | 6.5 | |
ψJB | Junction-to-board characterization parameter | 83.3 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
STATIC PERFORMANCE(1) | |||||
Resolution | 16 | Bits | |||
Relative accuracy | ±0.0987 | % of FSR | |||
Differential nonlinearity | 16-bit monotonic | ±1 | LSB | ||
Zero code error | 5 | 25 | mV | ||
Full-scale error | –0.15 | –1 | % of FSR | ||
Gain error | ±1 | % of FSR | |||
Zero code error drift | ±20 | µV/°C | |||
Gain temperature coefficient | ±5 | ppm of FSR/°C | |||
Channel-to-channel matching PSRR | RL = 2 kΩ, CL = 200 pF | 15 | mV | ||
0.75 | mV/V | ||||
OUTPUT CHARACTERISTICS(2) | |||||
Output voltage range | 0 | VREF | V | ||
Output voltage settling time | To ±0.003% FSR 0200H to FD00H, RL = 2 kΩ; 0 pF < CL < 200 pF, RL = 2 kΩ; CL = 500 pF |
8 | 10 | µs | |
12 | |||||
Slew rate | 1 | V/µs | |||
Capacitive load stability | RL = ∞ | 470 | pF | ||
RL = 2 kΩ | 1000 | ||||
Code change glitch impulse | 1 LSB change around major carry | 20 | nV-s | ||
Digital feedthrough | 0.5 | nV-s | |||
DC crosstalk | 0.25 | LSB | |||
AC crosstalk | –100 | –96 | dB | ||
DC output impedance | 1 | Ω | |||
Short circuit current | VDD = 5 V | 50 | mA | ||
VDD = 3 V | 20 | ||||
Power-up time | Coming out of power-down mode VDD = 5 V | 2.5 | µs | ||
Coming out of power-down mode VDD = 3 V | 5 | µs | |||
AC PERFORMANCE | |||||
SNR | BW = 20 kHz, VDD = 5 V, FOUT = 1 kHz, 1st 19 harmonics removed |
94 | dB | ||
THD | 67 | ||||
SFDR | 69 | ||||
SINAD | 65 | ||||
REFERENCE INPUT | |||||
Reference current | VREF = VDD = 5 V | 67 | 90 | µA | |
VREF = VDD = 3 V | 40 | 54 | |||
Reference input range | 0 | VDD | V | ||
Reference input impedance | 75 | kΩ | |||
LOGIC INPUTS (2) | |||||
Input current | ±1 | µA | |||
VINL, Input LOW voltage | VDD = 5 V | 0.8 | V | ||
VDD = 3 V | 0.6 | ||||
VINH, Input HIGH voltage | VDD = 5 V | 2.4 | V | ||
VDD = 3 V | 2.1 | ||||
Pin capacitance | 3 | pF | |||
POWER REQUIREMENTS | |||||
VDD | 2.7 | 5.5 | V | ||
IDD (normal mode) | DAC active and excluding load current | ||||
VDD = 3.6 V to 5.5 V | VIH = VDD and VIL = GND | 500 | 800 | µA | |
VDD = 2.7 V to 3.6 V | 450 | 750 | |||
IDD (all power-down modes) | |||||
VDD = 3.6 V to 5.5 V | VIH = VDD and VIL = GND | 0.2 | 1 | µA | |
VDD = 2.7 V to 3.6 V | 0.05 | 1 | |||
POWER EFFICIENCY | |||||
IOUT/IDD | ILOAD = 2 mA, VDD = 5 V | 89% | |||
TEMPERATURE RANGE | |||||
Specified performance | –40 | 105 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
t1(3) | SCLK cycle time | VDD = 2.7 V to 3.6 V | 50 | ns | ||
VDD = 3.6 V to 5.5 V | 33 | |||||
t2 | SCLK HIGH time | VDD = 2.7 V to 3.6 V | 13 | ns | ||
VDD = 3.6 V to 5.5 V | 13 | |||||
t3 | SCLK LOW time | VDD = 2.7 V to 3.6 V | 22.5 | ns | ||
VDD = 3.6 V to 5.5 V | 13 | |||||
t4 | SYNC to SCLK rising edge setup time | VDD = 2.7 V to 3.6 V | 0 | ns | ||
VDD = 3.6 V to 5.5 V | 0 | |||||
t5 | Data setup time | VDD = 2.7 V to 3.6 V | 5 | ns | ||
VDD = 3.6 V to 5.5 V | 5 | |||||
t6 | Data hold time | VDD = 2.7 V to 3.6 V | 4.5 | ns | ||
VDD = 3.6 V to 5.5 V | 4.5 | |||||
t7 | 24th SCLK falling edge to SYNC rising edge | VDD = 2.7 V to 3.6 V | 0 | ns | ||
VDD = 3.6 V to 5.5 V | 0 | |||||
t8 | Minimum SYNC HIGH time | VDD = 2.7 V to 3.6 V | 50 | ns | ||
VDD = 3.6 V to 5.5 V | 33 | |||||
t9 | 24th SCLK falling edge to SYNC falling edge | VDD = 2.7 V to 5.5 V | 100 | ns |