JAJS398F January   2009  – April 2018 DAC7568 , DAC8168 , DAC8568

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     ブロック図
  4. 改訂履歴
  5. 概要(続き)
  6. Device Comparison Table
  7. Pin Configuration and Functions
    1.     Pin Functions
  8. Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 Electrical Characteristics
    3. 8.3 Timing Requirements
    4. 8.4 Typical Characteristics: Internal Reference
    5. 8.5 Typical Characteristics: DAC at AVDD = 5.5 V
    6. 8.6 Typical Characteristics: DAC at AVDD = 3.6 V
    7. 8.7 Typical Characteristics: DAC at AVDD = 2.7 V
  9. Detailed Description
    1. 9.1 Functional Block Diagram
    2. 9.2 Feature Description
      1. 9.2.1  Digital-to-Analog Converter (DAC)
      2. 9.2.2  Resistor String
      3. 9.2.3  Output Amplifier
      4. 9.2.4  Internal Reference
      5. 9.2.5  Serial Interface
      6. 9.2.6  Input Shift Register
        1. Table 1. DAC8568 Data Input Register Format
        2. Table 2. DAC8168 Data Input Register Format
        3. Table 3. DAC7568 Data Input Register Format
      7. 9.2.7  SYNC Interrupt
      8. 9.2.8  Power-on Reset to Zero Scale or Midscale
      9. 9.2.9  Clear Code Register and CLR Pin
      10. 9.2.10 Software Reset Function
      11. 9.2.11 Operating Examples: DAC7568/DAC8168/DAC8568
        1. Table 4.   1st: Write to Data Buffer A:
        2. Table 5.   2nd: Write to Data Buffer B:
        3. Table 6.   3rd: Write to Data Buffer G:
        4. Table 7.   4th: Write to Data Buffer H and Simultaneously Update all DACs:
        5. Table 8.   1st: Write to Data Buffer C and Load DAC C: DAC C Output Settles to Specified Value Upon Completion:
        6. Table 9.   2nd: Write to Data Buffer D and Load DAC D: DAC D Output Settles to Specified Value Upon Completion:
        7. Table 10. 3rd: Write to Data Buffer E and Load DAC E: DAC E Output Settles to Specified Value Upon Completion:
        8. Table 11. 4th: Write to Data Buffer F and Load DAC F: DAC F Output Settles to Specified Value Upon Completion:
        9. Table 12. 1st: Write Power-Down Command to DAC Channel A and DAC Channel B: DAC A and DAC B to 1kΩ.
        10. Table 13. 2nd: Write Power-Down Command to DAC Channel H: DAC H to 1kΩ.
        11. Table 14. 3rd: Write Power-Down Command to DAC Channel C and DAC Channel D: DAC C and DAC D to 100kΩ.
        12. Table 15. 4th: Write Power-Down Command to DAC Channel F: DAC F to 100kΩ.
        13. Table 16. 1st: Write Sequence for Enabling the DAC7568, DAC8168, and DAC8568 Internal Reference All the Time:
        14. Table 17. 2nd: Write Sequence to Power-Down All DACs to High-Impedance:
        15. Table 18. 1st: Write Sequence for Disabling the DAC7568, DAC8168, and DAC8568 Internal Reference All the Time (after this sequence, these devices require an external reference source to function):
        16. Table 19. 2nd: Write Sequence to Write Specified Data to All DACs:
    3. 9.3 Device Functional Modes
      1. 9.3.1 Enable/Disable Internal Reference
        1. 9.3.1.1 Static Mode
          1. Table 20. Write Sequence for Enabling Internal Reference (Static Mode) (Internal Reference Powered On—08000001h)
          2. Table 21. Write Sequence for Disabling Internal Reference (Static Mode) (Internal Reference Powered On—08000000h)
        2. 9.3.1.2 Flexible Mode
          1. Table 22. Write Sequence for Enabling Internal Reference (Flexible Mode) (Internal Reference Powered On—09080000h)
          2. Table 23. Write Sequence for Enabling Internal Reference (Flexible Mode) (Internal Reference Always Powered On—090A0000h)
          3. Table 24. Write Sequence for Disabling Internal Reference (Flexible Mode) (Internal Reference Always Powered Down—090C0000h)
          4. Table 25. Write Sequence for Switching from Flexible Mode to Static Mode for Internal Reference (Internal Reference Always Powered Down—09000000h)
      2. 9.3.2 LDAC Functionality
      3. 9.3.3 Power-Down Modes
        1. 9.3.3.1 DAC Power-Down Commands
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications - Microprocessor Interfacing
      1. 10.2.1 DAC7568/DAC8168/DAC8568 to an 8051 Interface
        1. 10.2.1.1 Detailed Design Procedure
          1. 10.2.1.1.1 Internal Reference
            1. 10.2.1.1.1.1 Supply Voltage
            2. 10.2.1.1.1.2 Temperature Drift
            3. 10.2.1.1.1.3 Noise Performance
            4. 10.2.1.1.1.4 Load Regulation
            5. 10.2.1.1.1.5 Long-Term Stability
            6. 10.2.1.1.1.6 Thermal Hysteresis
          2. 10.2.1.1.2 DAC Noise Performance
          3. 10.2.1.1.3 Bipolar Operation Using The DAC7568/DAC8168/DAC8568
      2. 10.2.2 DAC7568/DAC8168/DAC8568 to Microwire Interface
      3. 10.2.3 DAC7568/DAC8168/DAC8568 to 68HC11 Interface
  11. 11Layout
    1. 11.1 Layout Guidelines
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 デバイス・サポート
      1. 12.1.1 デバイスの項目表記
        1. 12.1.1.1 静的特性
          1. 12.1.1.1.1  分解能
          2. 12.1.1.1.2  最下位ビット(LSB)
          3. 12.1.1.1.3  最上位ビット(MSB)
          4. 12.1.1.1.4  相対精度または積分非直線性(INL)
          5. 12.1.1.1.5  微分非直線性(DNL)
          6. 12.1.1.1.6  フルスケール誤差
          7. 12.1.1.1.7  オフセット誤差
          8. 12.1.1.1.8  ゼロ・コード誤差
          9. 12.1.1.1.9  ゲイン誤差
          10. 12.1.1.1.10 フルスケール誤差ドリフト
          11. 12.1.1.1.11 オフセット誤差ドリフト
          12. 12.1.1.1.12 ゼロ・コード誤差ドリフト
          13. 12.1.1.1.13 ゲイン温度係数
          14. 12.1.1.1.14 電源除去率(PSRR)
          15. 12.1.1.1.15 単調性
        2. 12.1.1.2 動的特性
          1. 12.1.1.2.1  スルー・レート
          2. 12.1.1.2.2  出力電圧のセトリング時間
          3. 12.1.1.2.3  コード変化/デジタル-アナログ・グリッチ・エネルギー
          4. 12.1.1.2.4  デジタル・フィードスルー
          5. 12.1.1.2.5  チャネル間DCクロストーク
          6. 12.1.1.2.6  チャネル間ACクロストーク
          7. 12.1.1.2.7  信号対雑音比(SNR)
          8. 12.1.1.2.8  全高調波歪み(THD)
          9. 12.1.1.2.9  スプリアスフリー・ダイナミック・レンジ(SFDR)
          10. 12.1.1.2.10 信号対雑音比+歪み(SINAD)
          11. 12.1.1.2.11 DAC出力ノイズ密度
          12. 12.1.1.2.12 DAC出力ノイズ
          13. 12.1.1.2.13 フルスケール範囲(FSR)
    2. 12.2 関連リンク
    3. 12.3 ドキュメントの更新通知を受け取る方法
    4. 12.4 コミュニティ・リソース
    5. 12.5 商標
    6. 12.6 静電気放電に関する注意事項
    7. 12.7 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Operating Examples: DAC7568/DAC8168/DAC8568

For the following examples X = don't care; value can be either '0' or '1'.

Example 1: Write to Data Buffer A, B, G, H; Load DAC A, B, G, H Simultaneously

Table 4. 1st: Write to Data Buffer A:

DB31 DB30- DB28 DB27 DB26 DB25 DB24 DB23 DB22 DB21 DB20 DB19- DB10 DB9 DB8 DB7 DB6 DB5 DB4 DB3 DB2 DB1 DB0
0 Don't Care C3 C2 C1 C0 A3 A2 A1 A0 D16-D7 D6 D5 D4 D3 D2 D1 F3 F2 F1 F0
0 X 0 0 0 0 0 0 0 0 DATA X X X X

Table 5. 2nd: Write to Data Buffer B:

DB31 DB30- DB28 DB27 DB26 DB25 DB24 DB23 DB22 DB21 DB20 DB19- DB10 DB9 DB8 DB7 DB6 DB5 DB4 DB3 DB2 DB1 DB0
0 Don't Care C3 C2 C1 C0 A3 A2 A1 A0 D16-D7 D6 D5 D4 D3 D2 D1 F3 F2 F1 F0
0 X 0 0 0 0 0 0 0 1 DATA X X X X

Table 6. 3rd: Write to Data Buffer G:

DB31 DB30- DB28 DB27 DB26 DB25 DB24 DB23 DB22 DB21 DB20 DB19- DB10 DB9 DB8 DB7 DB6 DB5 DB4 DB3 DB2 DB1 DB0
0 Don't Care C3 C2 C1 C0 A3 A2 A1 A0 D16-D7 D6 D5 D4 D3 D2 D1 F3 F2 F1 F0
0 X 0 0 0 0 0 1 1 0 DATA X X X X

Table 7. 4th: Write to Data Buffer H and Simultaneously Update all DACs:

DB31 DB30- DB28 DB27 DB26 DB25 DB24 DB23 DB22 DB21 DB20 DB19- DB10 DB9 DB8 DB7 DB6 DB5 DB4 DB3 DB2 DB1 DB0
0 Don't Care C3 C2 C1 C0 A3 A2 A1 A0 D16-D7 D6 D5 D4 D3 D2 D1 F3 F2 F1 F0
0 X 0 0 1 0 0 1 1 1 DATA X X X X

The DAC A, DAC B, DAC G, and DAC H analog outputs simultaneously settle to the specified values upon completion of the 4th write sequence. (The DAC voltages update simultaneously after the 32nd SCLK falling edge of the fourth write cycle).

Example 2: Load New Data to DAC C, D, E, F Sequentially

Table 8. 1st: Write to Data Buffer C and Load DAC C: DAC C Output Settles to Specified Value Upon Completion:

DB31 DB30- DB28 DB27 DB26 DB25 DB24 DB23 DB22 DB21 DB20 DB19- DB10 DB9 DB8 DB7 DB6 DB5 DB4 DB3 DB2 DB1 DB0
0 Don't Care C3 C2 C1 C0 A3 A2 A1 A0 D16-D7 D6 D5 D4 D3 D2 D1 F3 F2 F1 F0
0 X 0 0 1 1 0 0 1 0 DATA X X X X

Table 9. 2nd: Write to Data Buffer D and Load DAC D: DAC D Output Settles to Specified Value Upon Completion:

DB31 DB30- DB28 DB27 DB26 DB25 DB24 DB23 DB22 DB21 DB20 DB19- DB10 DB9 DB8 DB7 DB6 DB5 DB4 DB3 DB2 DB1 DB0
0 Don't Care C3 C2 C1 C0 A3 A2 A1 A0 D16-D7 D6 D5 D4 D3 D2 D1 F3 F2 F1 F0
0 X 0 0 1 1 0 0 1 1 DATA X X X X

Table 10. 3rd: Write to Data Buffer E and Load DAC E: DAC E Output Settles to Specified Value Upon Completion:

DB31 DB30- DB28 DB27 DB26 DB25 DB24 DB23 DB22 DB21 DB20 DB19- DB10 DB9 DB8 DB7 DB6 DB5 DB4 DB3 DB2 DB1 DB0
0 Don't Care C3 C2 C1 C0 A3 A2 A1 A0 D16-D7 D6 D5 D4 D3 D2 D1 F3 F2 F1 F0
0 X 0 0 1 1 0 1 0 0 DATA X X X X

Table 11. 4th: Write to Data Buffer F and Load DAC F: DAC F Output Settles to Specified Value Upon Completion:

DB31 DB30- DB28 DB27 DB26 DB25 DB24 DB23 DB22 DB21 DB20 DB19- DB10 DB9 DB8 DB7 DB6 DB5 DB4 DB3 DB2 DB1 DB0
0 Don't Care C3 C2 C1 C0 A3 A2 A1 A0 D16-D7 D6 D5 D4 D3 D2 D1 F3 F2 F1 F0
0 X 0 0 1 1 0 1 0 1 DATA X X X X

After completion of each write cycle, the DAC analog output settles to the voltage specified.

Example 3: Power-Down DAC A, DAC B and DAC H to 1kΩ and Power-Down DAC C, DAC D, and DAC F to 100kΩ

Table 12. 1st: Write Power-Down Command to DAC Channel A and DAC Channel B: DAC A and DAC B to 1kΩ.

DB31 DB30- DB28 DB27 DB26 DB25 DB24 DB23 DB22 DB21 DB20 DB19- DB10 DB9 DB8 DB7 DB6 DB5 DB4 DB3 DB2 DB1 DB0
0 Don't Care C3 C2 C1 C0 A3 A2 A1 A0 D16-D7 D6 D5 D4 D3 D2 D1 F3 F2 F1 F0
0 X 0 1 0 0 0 0 0 0 0 0 1 0 0 0 0 0 0 1 1

Table 13. 2nd: Write Power-Down Command to DAC Channel H: DAC H to 1kΩ.

DB31 DB30- DB28 DB27 DB26 DB25 DB24 DB23 DB22 DB21 DB20 DB19- DB10 DB9 DB8 DB7 DB6 DB5 DB4 DB3 DB2 DB1 DB0
0 Don't Care C3 C2 C1 C0 A3 A2 A1 A0 D16-D7 D6 D5 D4 D3 D2 D1 F3 F2 F1 F0
0 X 0 1 0 0 0 0 0 0 0 0 1 1 0 0 0 0 0 0 0

Table 14. 3rd: Write Power-Down Command to DAC Channel C and DAC Channel D: DAC C and DAC D to 100kΩ.

DB31 DB30- DB28 DB27 DB26 DB25 DB24 DB23 DB22 DB21 DB20 DB19- DB10 DB9 DB8 DB7 DB6 DB5 DB4 DB3 DB2 DB1 DB0
0 Don't Care C3 C2 C1 C0 A3 A2 A1 A0 D16-D7 D6 D5 D4 D3 D2 D1 F3 F2 F1 F0
0 X 0 1 0 0 0 0 0 0 0 1 0 0 0 0 0 1 1 0 0

Table 15. 4th: Write Power-Down Command to DAC Channel F: DAC F to 100kΩ.

DB31 DB30- DB28 DB27 DB26 DB25 DB24 DB23 DB22 DB21 DB20 DB19- DB10 DB9 DB8 DB7 DB6 DB5 DB4 DB3 DB2 DB1 DB0
0 Don't Care C3 C2 C1 C0 A3 A2 A1 A0 D16-D7 D6 D5 D4 D3 D2 D1 F3 F2 F1 F0
0 X 0 1 0 0 0 0 0 0 0 1 0 0 0 1 0 0 0 0 0

The DAC A, DAC B, DAC C, DAC D, DAC F, and DAC H analog outputs power-down to each respective specified mode.

Example 4: Power-Down All Channels Simultaneously while Reference is Always Powered Up

Table 16. 1st: Write Sequence for Enabling the DAC7568, DAC8168, and DAC8568 Internal Reference All the Time:

DB31 DB30- DB28 DB27 DB26 DB25 DB24 DB23 DB22 DB21 DB20 DB19 DB18 DB17 DB16-DB7 DB6 DB5 DB4 DB3 DB2 DB1 DB0
0 Don't Care C3 C2 C1 C0 A3 A2 A1 A0 D16 D15 D14 D13-D4 D3 D2 D1 F3 F2 F1 F0
0 X 1 0 0 1 X X X X 1 0 1 X X X X X X X X

Table 17. 2nd: Write Sequence to Power-Down All DACs to High-Impedance:

DB31 DB30- DB28 DB27 DB26 DB25 DB24 DB23 DB22 DB21 DB20 DB19- DB10 DB9 DB8 DB7 DB6 DB5 DB4 DB3 DB2 DB1 DB0
0 Don't Care C3 C2 C1 C0 A3 A2 A1 A0 D16-D7 D6 D5 D4 D3 D2 D1 F3 F2 F1 F0
0 X 0 1 0 0 X X X X X 1 1 1 1 1 1 1 1 1 1

The DAC A, DAC B, DAC C, DAC D, DAC E, DAC F, DAC G, and DAC H analog outputs simultaneously power-down to high-impedance upon completion of the first and second write sequences, respectively.

Example 5: Write a Specific Value to All DACs while Reference is Always Powered Down

Table 18. 1st: Write Sequence for Disabling the DAC7568, DAC8168, and DAC8568 Internal Reference All the Time (after this sequence, these devices require an external reference source to function):

DB31 DB30- DB28 DB27 DB26 DB25 DB24 DB23 DB22 DB21 DB20 DB19 DB18 DB17 DB16-DB7 DB6 DB5 DB4 DB3 DB2 DB1 DB0
0 Don't Care C3 C2 C1 C0 A3 A2 A1 A0 D16 D15 D14 D13-D4 D3 D2 D1 F3 F2 F1 F0
0 X 1 0 0 1 X X X X 1 1 0 X X X X X X X X

Table 19. 2nd: Write Sequence to Write Specified Data to All DACs:

DB31 DB30- DB28 DB27 DB26 DB25 DB24 DB23 DB22 DB21 DB20 DB19- DB10 DB9 DB8 DB7 DB6 DB5 DB4 DB3 DB2 DB1 DB0
0 Don't Care C3 C2 C1 C0 A3 A2 A1 A0 D16-D7 D6 D5 D4 D3 D2 D1 F3 F2 F1 F0
0 X 0 0 1 1 1 1 1 1 DATA X X X X

The DAC A, DAC B, DAC C, DAC D, DAC E, DAC F, DAC G, and DAC H analog outputs simultaneously settle to the specified values upon completion of the second write sequence. (The DAC voltages update simultaneously after the 32nd SCLK falling edge of the second write cycle). Reference is always powered-down (External reference must be used for proper operation).