JAJSFS0F july 2018 – july 2023 DLP230NP
PRODUCTION DATA
PARAMETER | VALUE | UNIT | ||||
---|---|---|---|---|---|---|
Number of active columns(1) | See Figure 6-15. | 960 | micromirrors | |||
Number of active rows(1) | See Figure 6-15. | 540 | micromirrors | |||
Micromirror (pixel) pitch | See Figure 6-16. | 5.4 | µm | |||
Micromirror active array width | Micromirror pitch × number of active columns; see Figure 6-15 | 5.184 | mm | |||
Micromirror active array height | Micromirror pitch × number of active rows; see Figure 6-15. | 2.916 | mm | |||
Micromirror active border | Pond of micromirror (POM)(2) | 20 | micromirrors/side |