DLPS229A December 2022 – February 2024 DLP4621-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Refer to the DLPC231-Q1 and TPS99001-Q1 data sheets for specific PCB layout and routing guidelines. For specific DMD PCB guidelines, use the following:
The DMD has an internal diode (PN junction) that is intended to be used with an external TI TMP411 temperature sensing IC. PCB traces from the DMD’s temperature diode pins to the TMP411 are sensitive to noise. See the TMP411 ±1°C Remote and Local Temperature Sensor with N-Factor and Series Resistance Correction Data Sheet for specific routing recommendations.