JAJSOE9B april 2019 – march 2023 DLP470TE
PRODUCTION DATA
Applicable for the DMD as a component or non-operating in a system.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
TDMD | DMD storage temperature | –40 | 80 | °C | |
TDP-AVG | Average dew point temperature (non-condensing) (1) | 28 | °C | ||
TDP-ELR | Elevated dew point temperature range (non-condensing) (2) | 28 | 36 | °C | |
CTELR | Cumulative time in elevated dew point temperature range | 24 | months |