JAJSF34B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | RECOMMENDED | UNIT |
---|---|---|
Crystal circuit configuration | Parallel resonant | |
Crystal type | Fundamental (first harmonic) | |
Crystal nominal frequency | 16 | MHz |
Crystal frequency tolerance (including accuracy, temperature, aging and trim sensitivity) | ±200 | PPM |
Maximum crystal equivalent series resistance (ESR) | 80 | Ω |
Temperature range | –40°C to +105°C | °C |
RFB feedback resistor (nominal) | 1 | MΩ |
CL1 external crystal load capacitor | See equation in (1) | pF |
CL2 external crystal load capacitor | See equation in (2) | pF |
PCB layout | A ground isolation ring around the crystal is recommended |