JAJSF86F April 2010 – April 2018 DLPC200
PRODUCTION DATA.
The DLPC200 is used in conjunction with the DLPA200 driver to drive to the DLP5500 (0.55-inch XGA DMD). This combination can be used for a number of applications from 3D printers to microscopes.
The most common application is for 3D structured light measurement applications. In this application, patterns (binary, grayscale, or even full color) are projected onto the target and the distortion of the patterns are recorded by an imaging device to extract 3D (x, y, z) surface information.