JAJSFO9H December 2015 – March 2024 DLPC230-Q1 , DLPC231-Q1
PRODUCTION DATA
The DLPC23x-Q1 can optionally use an external I2C EEPROM memory device for storage of calibration data as an alternative to storing calibration data in the SPI flash memory. The EEPROM must be connected to the designated DLPC23x-Q1 controller I2C interface (MSTR_XXX).
The DLPC23x-Q1 supports the EEPROM devices listed in Table 7-9.
MANUFACTURER | PART NUMBER | DENSITY (Kb) | PACKAGE SIZE |
---|---|---|---|
STMicro | M24C64A125 | 64 | S08 |
STMicro | M24C128A125 | 128 | S08 |
Atmel | A24C64D | 64 | S08 |
Atmel | A24C128C | 128 | S08 |