JAJSFP6B July 2018 – October 2020 DLPC3434
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
tw(L) | Pulse duration, active low, RESETZ | 50% to 50% reference points (signal) | 1.25 | µs | |
tr | Rise time, RESETZ(1) | 20% to 80% reference points (signal) | 0.5 | µs | |
tf | Fall time, RESETZ(1) | 80% to 20% reference points (signal) | 0.5 | µs | |
trise | Rise time, VDD (during VDD ramp up at turn-on) | 0.3 V to 1.045 V (VDD) | 1 | ms |