JAJSM05A December 2021 – February 2023 DLPC4420
PRODUCTION DATA
As with prior DLP electronics solutions, image data is 100% digital from the DLPC4420 input port to the image projected on to the display screen. The image stays in digital form and is never converted into an analog signal. The DLPC4420 processes the digital input image and converts the data into bit-plane format as needed by the DMD. The DLPC4420 display controller is optimized for high-resolution and high-brightness display applications. Applications include 4K ultra high definition (UHD) display, home theatre, smart display, digital signage, and laser TV.