JAJSLL2B April 2021 – November 2021 DP83561-SP
PRODUCTION DATA
Table 7-10 lists the DP83561SP registers. All register offset addresses not listed in Table 7-10 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
0x0 | BMCR | Basic Mode Control Register | Go |
0x1 | BMSR | Basic Mode Status Register | Go |
0x2 | PHYIDR1 | PHY Identifier Register #1 | Go |
0x3 | PHYIDR2 | PHY Identifier Register #2 | Go |
0x4 | ANAR | Auto-Negotiation Advertisement Register | Go |
0x5 | ALNPAR | Auto-Negotiation Link Partner Ability Register | Go |
0x6 | ANER | Auto-Negotiate Expansion Register | Go |
0x7 | ANNPTR | Auto-Negotiation Next Page Transmit Register | Go |
0x8 | ANLNPTR | Auto-Negotiation Link Partner Next Page Receive Register | Go |
0x9 | GEN_CFG1 | Configuration Register 1 | Go |
0xA | GEN_STATUS1 | Status Register 1 | Go |
0xD | REGCR | Register Control Register | Go |
0xE | ADDAR | Address or Data Register | Go |
0xF | 1KSCR | 1000BASE-T Status Register | Go |
0x10 | PHY_CONTROL | PHY Control Register | Go |
0x11 | PHY_STATUS | PHY Status Register | Go |
0x12 | INTERRUPT_MASK | MII Interrupt Control Register | Go |
0x13 | INTERRUPT_STATUS | Interrupt Status Register | Go |
0x14 | GEN_CFG2 | Configuration Register 2 | Go |
0x15 | RX_ERR_CNT | Go | |
0x16 | BIST_CONTROL | BIST Control Register | Go |
0x17 | GEN_STATUS2 | Status Register 2 | Go |
0x18 | LEDS_CFG1 | LED Configuration Register 1 | Go |
0x19 | LEDS_CFG2 | LED Configuration Register 2 | Go |
0x1A | LEDS_CFG3 | LED Configuration Register 3 | Go |
0x1E | GEN_CFG4 | Configuration Register 3 | Go |
0x1F | GEN_CTRL | Control Register | Go |
0x25 | ANALOG_TEST_CTRL | Testmode Channel Control Register | Go |
0x2C | GEN_CFG_ENH_AMIX | Go | |
0x2D | GEN_CFG_FLD | Go | |
0x2E | GEN_CFG_FLD_THR | Go | |
0x31 | GEN_CFG3 | Configuration Register 4 | Go |
0x32 | RGMII_CTRL | RGMII Control Register | Go |
0x33 | RGMII_CTRL2 | Go | |
0x39 | PRBS_TX_CHK_CTRL | Go | |
0x3A | PRBS_TX_CHK_BYTE_CNT | Go | |
0x43 | G_100BT_REG0 | Go | |
0x55 | G_1000BT_PMA_STATUS | Skew FIFO Status Register | Go |
0x6E | STRAP_STS | Strap Status Register | Go |
0x71 | DBG_PRBS_BYTE_CNT | Go | |
0x72 | DBG_PRBS_ERR_CNT | Go | |
0x7B | DBG_PKT_LEN_PRBS | Go | |
0x86 | ANA_RGMII_DLL_CTRL | RGMII Delay Control Register | Go |
0xC6 | ANA_PLL_PROG_PI | Go | |
0xFE | LOOPCR | Loopback Configuration Register | Go |
0x134 | RXF_CFG | Go | |
0x135 | RXF_STATUS | Go | |
0x170 | IO_MUX_CFG | Go | |
0x180 | TDR_GEN_CFG1 | Go | |
0x181 | TDR_GEN_CFG2 | Go | |
0x182 | TDR_SEG_DURATION1 | Go | |
0x183 | TDR_SEG_DURATION2 | Go | |
0x184 | TDR_GEN_CFG3 | Go | |
0x185 | TDR_GEN_CFG4 | Go | |
0x190 | TDR_PEAKS_LOC_A_0_1 | Go | |
0x191 | TDR_PEAKS_LOC_A_2_3 | Go | |
0x192 | TDR_PEAKS_LOC_A_4_B_0 | Go | |
0x193 | TDR_PEAKS_LOC_B_1_2 | Go | |
0x194 | TDR_PEAKS_LOC_B_3_4 | Go | |
0x195 | TDR_PEAKS_LOC_C_0_1 | Go | |
0x196 | TDR_PEAKS_LOC_C_2_3 | Go | |
0x197 | TDR_PEAKS_LOC_C_4_D_0 | Go | |
0x198 | TDR_PEAKS_LOC_D_1_2 | Go | |
0x199 | TDR_PEAKS_LOC_D_3_4 | Go | |
0x1A4 | TDR_GEN_STATUS | Go | |
0x1A5 | TDR_PEAKS_SIGN_A_B | Go | |
0x1A6 | TDR_PEAKS_SIGN_C_D | Go | |
0x1D6 | MASK_SOFT_RST | Go | |
0x1D7 | MASK_EXTERNAL_INT | Go | |
0x1D8 | SEU_STATUS_REG | Go | |
0x1D9 | REF_CLK_PPM_MONITOR_CNT | Go | |
0x1DA | MON_CLK_PPM_MONITOR_CNT | Go | |
0x1DB | MAX_PLUS_PPM_MON_CNT | Go | |
0x1DC | MAX_MINUS_PPM_MON_CNT | Go | |
0x1DD | SYS_CLK_PPM_STATUS | Go | |
0x1DE | PLL_CLK_PPM_STATUS | Go | |
0x1DF | OP_MODE_DECODE | Go | |
0x1E0 | GPIO_MUX_CTRL | Go | |
0x1E2 | MONITOR_REGISTERS_0 | Go | |
0x1E7 | MONITOR_REGISTERS_1 | Go | |
0x1E8 | MONITOR_REGISTERS_2 | Go | |
0x1E9 | MONITOR_REGISTERS_3 | Go | |
0x1EA | MONITOR_REGISTERS_RD_0 | Go | |
0x1EE | LOCK_DET_REG | Go |
Complex bit access types are encoded to fit into small table cells. Table 7-11 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
RC | R
C |
Read
to Clear |
RH | R
H |
Read
Set or cleared by hardware |
Write Type | ||
W | W | Write |
W1C | W
1C |
Write
1 to clear |
WoP | W | Write |
WtoP | W | Write |
Reset or Default Value | ||
- n | Value after reset or the default value |
BMCR is shown in Table 7-12.
Return to the Summary Table.
IEEE defined register to control PHY functionality.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESET | R/W | 0x0 | This bit controls the MII reset function. This bit is self cleared after reset is completed.
0x0 = Normal Operation 0x1 = Reset. |
14 | MII_LOOPBACK | R/W | 0x0 | This bit controls the MII Loopback. When enabled, this will send data back to the MAC
0x0 = Disable 0x1 = Enable |
13 | SPEED_SEL_LSB | R/W | 0x0 | Speed selection bits LSB[13] and MSB[6] are used to control the data rate of the ethernet link when auto-negotiation is disabled.
0x0 = 10Mbps 0x1 = 100Mbps 0x2 = 1000Mbps 0x3 = Reserved |
12 | AUTONEG_EN | R/W | 0x1 | Controls autonegotiation feature
0x0 = Autonegotiation off 0x1 = Autonegotiation on |
11 | PWD_DWN | R | 0x0 | Controls IEEE power down feature
0x0 = Normal Mode 0x1 = IEEE power down mode |
10 | ISOLATE | R/W | 0x0 | Isolate MAC interface pins.
0x0 = Normal mode 0x1 = MAC Isolate mode enabled |
9 | RSTRT_AUTONEG | RH/WtoP | 0x0 | Restart auto-negotiation
0x0 = Normal mode 0x1 = Restart autonegotiation |
8 | DUPLEX_EN | R/W | 0x1 | Controls Half and Full duplex mode of the ethernet link
0x0 = Half Duplex mode 0x1 = Full Duplex mode |
7 | COL_TST | R/W | 0x0 | Controls Collision Signal Test
0x0 = Disable Collision Signal Test 0x1 = Enable Collision Signal Test |
6 | SPEED_SEL_MSB | R | 0x1 | Controls data rate of ethernet link when autonegotiation is disabled. See bit 13 description for morw information. |
5-0 | RESERVED | R | 0x0 | Reserved |
BMSR is shown in Table 7-13.
Return to the Summary Table.
IEEE defined register to show status of PHY
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R | 0x0 | Reserved |
14 | 100M_FDUP | R | 0x1 | 100Base-TX full duplex
0x0 = PHY not able to perform full duplex 100Base-X 0x1 = PHY able to perform full duplex 100Base-X |
13 | 100M_HDUP | R | 0x1 | 100Base-TX halfduplex
0x0 = PHY not able to perform half duplex 100Base-X 0x1 = PHY able to perform half duplex 100Base-X |
12 | 10M_FDUP | R | 0x1 | 10Base-Te full duplex
0x0 = PHY not able to operate at 10Mbps in full duplex 0x1 = PHY able to operate at 10Mbps in full duplex |
11 | 10M_HDUP | R | 0x1 | 10Base-Te half duplex
0x0 = PHY not able to operate at 10Mbps in half duplex 0x1 = PHY able to operate at 10Mbps in half duplex |
10 | RESERVED | R | 0x0 | Reserved |
9 | RESERVED | R | 0x0 | Reserved |
8 | EXT_STS | R | 0x1 | Extended status for 1000Base T abilities in register 15
0x1 = Extended status information in register 0x0F |
7 | RESERVED | R | 0x0 | Reserved |
6 | MF_PREAMBLE_SUP | R | 0x1 | Ability to accept management frames with preamble suppressed. For
the Preamble suppression mode - a minimum of 1 preamble is required for DP83561-SP
PHY 0x0 = PHY will not accept management frames with preamble suppressed 0x1 = PHY will accept management frames with preamble suppressed |
5 | AUTONEG_COMP | R | 0x0 | Status of Autonegotiation
0x0 = Auto Negotiation process not completed 0x1 = Auto Negotiation process completed |
4 | REMOTE_FAULT | RC | 0x0 | Remote fault detection
0x0 = No remote fault condition detected 0x1 = Remote fault condition detected |
3 | AUTONEG_ABL | R | 0x1 | Autonegotiation ability
0x0 = PHY is not able to perform Auto-Negotiation 0x1 = PHY is able to perform Auto-Negotiation |
2 | LINK_STS1 | R | 0x0 | Link Status
This is latch low and needs to be read twice for valid link up 0x0 = Link down 0x1 = Link up |
1 | JABBER_DTCT | RC | 0x0 | Jabber detected
0x0 = No jabber detected 0x1 = Jabber detected |
0 | EXT_CAPBLTY | R | 0x1 | Extended register capabilities
0x0 = Basic register set capabilities 0x1 = Extended register set capabilities |
PHYIDR1 is shown in Table 7-14.
Return to the Summary Table.
The PHY Identifier Registers #1 and #2 together form a unique identifier for the DP83561SP. The Identifier consists of a concatenation of the Organizationally Unique Identifier (OUI), the vendor's model number and the model revision number. A PHY may return a value of zero in each of the 32 bits of the PHY Identifier if desired. The PHY Identifier is intended to support network management. Texas Instruments' IEEE assigned OUI is 080028h.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | OUI_MSB | R | 0x2000 | OUI Most Significant Bits: Bits 3 to 18 of the OUI (080028h,) are stored in bits 15 to 0 of this register respectively. Bit numbering for OUI goes from 1 (MSB) to 24(LSB). The most significant two bits of the OUI are ignored (the IEEE standard refers to these as bits 1 and 2). |
PHYIDR2 is shown in Table 7-15.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-10 | OUI_LSB | R | 0x28 | OUI Least Significant Bits: Bits 19 to 24 of the OUI (080028h) are mapped from bits 15 to 10 of this register respectively. |
9-4 | MODEL_NUM | R | 0x1A | Model number: The six bits of vendor model number are mapped from bits 9 to 4 (most significant bit to bit 9). |
3-0 | REVISION_NUM | R | 0x4 | Revision number: Four bits of the vendor model revision number are mapped from bits 3 to 0 (most significant bit to bit 3). This field will be incremented for all major device changes. |
ANAR is shown in Table 7-16.
Return to the Summary Table.
This register contains the advertised abilities of this device as they will be transmitted to its link partner during Auto-Negotiation. Any writes to this register prior to completion of Auto-Negotiation (as indicated in the Basic Mode Status Register (address 01h) Auto-Negotiation Complete bit, BMSR[5]) should be followed by a renegotiation. This will ensure that the new values are properly used in the Auto-Negotiation.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | NEXT_PAGE_1_ADV | R/W | 0x0 | Next Page Advertisement
0x0 = Do not advertise desire to send additional SW next pages 0x1 = Advertise desire to send additional SW next pages |
14 | RESERVED | R | 0x0 | Reserved |
13 | REMOTE_FAULT_ADV | R/W | 0x0 | Remote Fault Advertisement
0x0 = Do not advertise remote fault event detection 0x1 = Advertise remote fault event detection |
12 | ANAR_BIT12 | R/W | 0x0 | |
11 | ASYMMETRIC_PAUSE_ADV | R/W | 0x0 | 1b = Advertise asymmetric pause ability 0b = Do not advertise asymmetric pause ability |
10 | PAUSE_ADV | R/W | 0x0 |
0x0 = Do not advertise pause ability 0x1 = Advertise pause ability |
9 | G_100BT_4_ADV | R/W | 0x0 | 100BT-4 is not supported |
8 | G_100BTX_FD_ADV | R/W | 0x1 | 100Base-TX Full Duplex. Default depends on strap, non strap default '1'.
0x0 = Do not advertise 100Base-TX Full Duplex ability 0x1 = Advertise 100Base-TX Full Duplex ability |
7 | G_100BTX_HD_ADV | R/W | 0x1 | 100Base-TX Half Duplex. Default depends on strap, non strap default '1'.
0x0 = Do not advertise 100Base-TX Half Duplex ability 0x1 = Advertise 100Base-TX Half Duplex ability |
6 | G_10BT_FD_ADV | R/W | 0x1 | Default depends on strap, non strap default '1'
0x0 = Do not advertise 10Base-T Full Duplex ability 0x1 = Advertise 10Base-T Full Duplex ability |
5 | G_10BT_HD_ADV | R/W | 0x1 | Default depends on strap, non strap default '1'
0x0 = Do not advertise 10Base-T Half Duplex ability 0x1 = Advertise 10Base-T Half Duplex ability |
4-0 | SELECTOR_FIELD_ADV | R/W | 0x1 | Technology selector field (802.3 == 00001) |
ALNPAR is shown in Table 7-17.
Return to the Summary Table.
This register contains the advertised abilities of the Link Partner as received during Auto-Negotiation. The content changes after the successful Auto-Negotiation if Next pages are supported.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | NEXT_PAGE_1_LP | R | 0x0 |
0x0 = Link Partner does not advertise desire to send additional SW next pages 0x1 = Link Partner advertises desire to send additional SW next pages |
14 | ACKNOWLEDGE_1_LP | R | 0x0 |
0x0 = Link Partner does not acknowledge reception of link partner's link code word 0x1 = Link Partner acknowledges reception of link partner's link code word |
13 | REMOTE_FAULT_LP | R | 0x0 |
0x0 = Link Partner does not advertise remote fault event detection 0x1 = Link Partner advertises remote fault event detection |
12 | RESERVED | R | 0x0 | Reserved |
11 | ASYMMETRIC_PAUSE_LP | R | 0x0 |
0x0 = Link Partner does not advertise asymmetric pause ability 0x1 = Link Partner advertises asymmetric pause ability |
10 | PAUSE_LP | R | 0x0 |
0x0 = Link Partner does not advertise pause ability 0x1 = Link Partner advertises pause ability |
9 | G_100BT4_LP | R | 0x0 |
0x0 = Link Partner does not advertise 100Base-T4 ability 0x1 = Link Partner advertises 100Base-T4 ability |
8 | G_100BTX_FD_LP | R | 0x0 |
0x0 = Link Partner does not advertise 100Base-TX Full Duplex ability 0x1 = Link Partner advertises 100Base-TX Full Duplex ability |
7 | G_100BTX_HD_LP | R | 0x0 |
0x0 = Link Partner does not advertise 100Base-TX Half Duplex ability 0x1 = Link Partner advertises 100Base-TX Half Duplex ability |
6 | G_10BT_FD_LP | R | 0x0 |
0x0 = Link Partner does not advertise 10Base-T Full Duplex ability 0x1 = Link Partner advertises 10Base-T Full Duplex ability |
5 | G_10BT_HD_LP | R | 0x0 |
0x0 = Link Partner does not advertise 10Base-T Half Duplex ability 0x1 = Link Partner advertises 10Base-T Half Duplex ability |
4-0 | SELECTOR_FIELD_LP | R | 0x0 | Technology selector field |
ANER is shown in Table 7-18.
Return to the Summary Table.
This register contains additional Local Device and Link Partner status information.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-7 | RESERVED | R | 0x0 | Reserved |
6 | RX_NEXT_PAGE_LOC_ABLE | R | 0x1 |
0x0 = Received Next Page storage location is not specified by bit 6.5 0x1 = Received Next Page storage location is specified by bit 6.5 |
5 | RX_NEXT_PAGE_STOR_LOC | R | 0x1 |
0x0 = Link Partner Next Pages are stored in register 5 0x1 = Link Partner Next Pages are stored in register 8 |
4 | PRLL_TDCT_FAULE | RC | 0x0 | THIS STATUS IS LH (Latched-High)
0x0 = A fault has not been detected during the parallel detection process 0x1 = A fault has been detected during the parallel detection process |
3 | LP_NP_ABLE | R | 0x0 |
0x0 = Link partner is not able to exchange next pages 0x1 = Link partner is able to exchange next pages |
2 | LOCAL_NP_ABLE | R | 0x1 |
0x0 = Local device is not able to exchange next pages 0x1 = Local device is able to exchange next pages |
1 | PAGE_RECEIVED_1 | RC | 0x0 | THIS STATUS IS LH (Latched-High)
0x0 = A new page has not been received 0x1 = A new page has been received |
0 | LP_AUTONEG_ABLE | R | 0x0 |
0x0 = Link partner is not Auto-Negotiation able 0x1 = Link partner is Auto-Negotiation able |
ANNPTR is shown in Table 7-19.
Return to the Summary Table.
This register contains the next page information sent by this device to its Link Partner during Auto-Negotiation.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | NEXT_PAGE_2_ADV | R/W | 0x0 |
0x0 = Do not advertise desire to send additional next pages 0x1 = Advertise desire to send additional next pages |
14 | RESERVED | R | 0x0 | Reserved |
13 | MESSAGE_PAGE | R/W | 0x1 |
0x0 = Current page is an unformatted page 0x1 = Current page is a message page |
12 | ACKNOWLEDGE2 | R/W | 0x0 |
0x0 = Do not set the ACK2 bit 0x1 = Set the ACK2 bit |
11 | TOGGLE | R | 0x0 | Toggles every page. Initial value is !4.11 |
10-0 | MESSAGE_UNFORMATTED | R/W | 0x1 | Contents of the message/unformatted page |
ANLNPTR is shown in Table 7-20.
Return to the Summary Table.
This register contains the next page information sent by the Link Partner during Auto-Negotiation.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | NEXT_PAGE_2_LP | R | 0x0 |
0x0 = Link partner does not advertise desire to send additional next pages 0x1 = Link partner advertises desire to send additional next pages |
14 | ACKNOWLEDGE_2_LP | R | 0x0 |
0x0 = Link partner does not acknowledge reception of link code work 0x1 = Link partner acknowledges reception of link code word |
13 | MESSAGE_PAGE_LP | R | 0x1 |
0x0 = Received page is an unformatted page 0x1 = Received page is a message page |
12 | ACKNOWLEDGE2_LP | R | 0x0 |
0x0 = Link partner does not set the ACK2 bit 0x1 = Link partner sets the ACK2 bit |
11 | TOGGLE_LP | R | 0x0 | Toggles every page. Initial value is !5.11 |
10-0 | MESSAGE_UNFORMATTED_LP | R | 0x1 | Contents of the message/unformatted page |
GEN_CFG1 is shown in Table 7-21.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-13 | TEST_MODE | R/W | 0x0 |
0x0 = Normal Mode 0x1 = Test Mode 1 - Transmit Waveform Test 0x2 = Test Mode 2 - Transmit Jitter Test (Master Mode) 0x3 = Test Mode 3 - Transmit Jitter Test (Slave Mode) 0x4 = Test Mode 4 - Transmit Distortion Test 0x5 = Test Mode 5 - Scrambled MLT3 Idles 0x6 = Test Mode 6 - Repetitive 0001 sequence 0x7 = Test Mode 7 - Repetitive {Pulse, 63 zeros} |
12 | MASTER_SLAVE_MAN_CFG_EN | R/W | 0x0 | 1 = Enable manual Master/Slave configuration 0 = Do not enable manual Master/Slave configuration |
11 | MASTER_SLAVE_MAN_CFG_VAL | R/W | 0x0 | 1 = Manual configure as Master 0 = Manual configure as Slave |
10 | PORT_TYPE | R/W | 0x0 | 1 = Multi-port device 0 = Single-port device |
9 | G_1000BT_FD_ADV | R/W | 0x1 | Default depends on strap
0x0 = Do not advertise 1000Base-T Full Duplex ability 0x1 = Advertise 1000Base-T Full Duplex ability |
8 | G_1000BT_HD_ADV | R/W | 0x1 | Default depends on strap
0x0 = Do not advertise 1000Base-T Half Duplex ability 0x1 = Advertise 1000Base-T Half Duplex ability |
7 | TDR_AUTO_RUN | R/W | 0x0 | TDR Auto Run at link down:
0x0 = Disable automatic execution of TDR 0x1 = Enable execution of TDR procedure after link down event |
6-0 | RESERVED | R | 0x0 | Reserved |
GEN_STATUS1 is shown in Table 7-22.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | MS_CONFIG_FAULT | RC | 0x0 | 1 = Master/Slave configuration fault detected 0 = No Master/Slave configuration fault detected THIS STATUS IS LH (Latched-High) |
14 | MS_CONFIG_RES | R | 0x0 | 1 = Local PHY configuration resolved to Master 0 = Local PHY configuration resolved to Slave |
13 | LOC_RCVR_STATUS_1 | R | 0x0 | 1 = Local receiver is OK 0 = Local receiver is not OK |
12 | REM_RCVR_STATUS | R | 0x0 | 1 = Remote receiver is OK 0 = Remote receiver is not OK |
11 | LP_1000BT_FD_ABILITY | R | 0x0 | 1 = Link partner supports 1000Base-T Full Duplex ability 0 = Link partner does not support 1000Base-T Full Duplex ability |
10 | LP_1000BT_HD_ABILITY | R | 0x0 | 1 = Link partner supports 1000Base-T Half Duplex ability 0 = Link partner does not support 1000Base-T Half Duplex ability |
9-8 | RESERVED | R | 0x0 | Reserved |
7-0 | IDLE_ERR_COUNT | R | 0x0 | 1000Base-T Idle Error Counter |
REGCR is shown in Table 7-23.
Return to the Summary Table.
This register is the MDIO Manageable MMD access control. In general, register REGCR (4:0) is the device address DEVAD that directs any accesses of the ADDAR (0x000E) register to the appropriate MMD. REGCR also contains selection bits for auto increment of the data register. This register contains the device address to be written to access the extended registers. Write 0x1F into bits 4:0 of this register. REGCR also contains selection bits (15:14) for the address auto-increment mode of ADDAR.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | G_FUNCTION | R/W | 0x0 | 00 = Address 01 = Data, no post increment 10 = Data, post increment on read and write 11 = Data, post increment on write only |
13-5 | RESERVED | R | 0x0 | Reserved |
4-0 | DEVAD | R/W | 0x0 | Device Address |
ADDAR is shown in Table 7-24.
Return to the Summary Table.
This register is the address/data MMD register. ADDAR is used in conjunction with REGCR register (0x000D) to provide the access by indirect read/write mechanism to the extended register set.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | ADDR_DATA | R/W | 0x0 | If register 13.15:14 = 00, holds the MMD DEVAD's address register, otherwise holds the MMD DEVAD's data register |
1KSCR is shown in Table 7-25.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | G_1000BX_FD | R | 0x1 | 1 = PHY supports 1000Base-X Full Duplex capability 0 = PHY does not support 1000Base-X Full Duplex capability |
14 | G_1000BX_HD | R | 0x1 | 1 = PHY supports 1000Base-X Half Duplex capability 0 = PHY does not support 1000Base-X Half Duplex capability |
13 | G_1000BT_FD | R | 0x1 | 1 = PHY supports 1000Base-T Full Duplex capability 0 = PHY does not support 1000Base-T Full Duplex capability |
12 | G_1000BT_HD | R | 0x1 | 1 = PHY supports 1000Base-T Half Duplex capability 0 = PHY does not support 1000Base-T Half Duplex capability |
11-0 | RESERVED | R | 0x0 | Reserved |
PHY_CONTROL is shown in Table 7-26.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | TX_FIFO_DEPTH | R/W | 0x1 | FIFO is enabled only in the following modes:
1000BaseT + GMII
0x0 = 3 bytes/nibbles (1000Mbps/Other Speeds) 0x1 = 4 bytes/nibbles (1000Mbps/Other Speeds) 0x2 = 6 bytes/nibbles (1000Mbps/Other Speeds) 0x3 = 8 bytes/nibbles (1000Mbps/Other Speeds) |
13-12 | RX_FIFO_DEPTH | R/W | 0x1 | FIFO is enabled only when SGMII is used
0x0 = 3 bytes/nibbles (1000Mbps/Other Speeds) 0x1 = 4 bytes/nibbles (1000Mbps/Other Speeds) 0x2 = 6 bytes/nibbles (1000Mbps/Other Speeds) 0x3 = 8 bytes/nibbles (1000Mbps/Other Speeds) |
11 | RESERVED | R | 0x0 | Reserved |
10 | FORCE_LINK_GOOD | R/W | 0x0 |
0x0 = Do Normal operation 0x1 = Force Link OK if speed is 1G |
9-8 | POWER_SAVE_MODE | R/W | 0x0 |
0x0 = Normal mode 0x1 = Reserved 0x2 = Active Sleep mode 0x3 = Passive Sleep mode |
7 | RESERVED | R | 0x0 | Reserved |
6-5 | MDI_CROSSOVER_MODE | R/W | 0x2 | Default depends on strap
0x0 = Manual MDI configuration 0x1 = Manual MDI-X configuration 0xA = Enable automatic crossover 0xB = Enable automatic crossover |
4 | DISABLE_CLK_125 | R/W | 0x0 |
0x0 = Enable CLK125 0x1 = Disable CLK125 |
3 | TEST_CLKOUT_SEL | R/W | 0x1 |
0x0 = Test clock is output through GMII_RX_CLK pin 0x1 = Test clock is output through CLK_125_OUT pin |
2 | RESERVED | R | 0x0 | Reserved |
1 | LINE_DRIVER_INV_EN | R/W | 0x0 | This bit is not applicable in Mirror mode
0x0 = Do not Invert LD transmission 0x1 = Invert LD transmission |
0 | DISABLE_JABBER | R/W | 0x0 |
0x0 = Enable Jabber function 0x1 = Disable Jabber function |
PHY_STATUS is shown in Table 7-27.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | SPEED_SEL | R | 0x0 | 00 = 10Mbps 01 = 100Mbps 10 = 1000Mbps 11 = Reserved |
13 | DUPLEX_MODE_ENV | R | 0x0 | 1 = Full duplex 0 = Half duplex |
12 | PAGE_RECEIVED_2 | RC | 0x0 | 1 = Page received 0 = Page not received THIS BIT IS LH (Latched-High) |
11 | SPEED_DUPLEX_RESOLVED | R | 0x0 | 1 = Auto-Negotiation completed or disabled 0 = Auto-Negotiation enabled and not completed |
10 | LINK_STATUS_2 | R | 0x0 | 1 = Link is up 0 = Link is down |
9 | MDI_X_MODE_CD_1 | R | 0x0 | 1 = MDI-X 0 = MDI |
8 | MDI_X_MODE_AB_1 | R | 0x0 | 1 = MDI-X 0 = MDI |
7 | SPEED_OPT_STATUS | R | 0x0 | 1 = Auto-Negotiation is currently being performed with Speed Optimization masking 1000BaseT abilities (Valid only during Auto-Negotiation) 0 = Auto-Negotiation is currently being performed without Speed Optimization |
6 | SLEEP_MODE | R | 0x0 | 1 = Sleep 0 = Active |
5-2 | WIRE_CROSS | R | 0x0 | Indicates channels [D,C,B,A] polarity in 1000BT link 1 = Channel polarity is reversed 0 = Channel polarity is normal |
1 | DATA_POLARITY | R | 0x0 | 1 = 10BT is in normal polarity 0 = 10BT is in reversed polarity |
0 | JABBER_DTCT_2 | R | 0x0 | 1 = Jabber 0 = No Jabber |
INTERRUPT_MASK is shown in Table 7-28.
Return to the Summary Table.
This register implements the Interrupt PHY Specific Control register. The individual interrupt events must be enabled by setting bits in the MII Interrupt Control Register (MICR). If the corresponding enable bit in the register is set, an interrupt is generated if the event occurs.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | AUTONEG_ERR_INT_EN | R/W | 0x0 | 1 = Enable interrupt 0 = Disable interrupt |
14 | SPEED_CHNG_INT_EN | R/W | 0x0 | 1 = Enable interrupt 0 = Disable interrupt |
13 | DUPLEX_MODE_CHNG_INT_EN | R/W | 0x0 | 1 = Enable interrupt 0 = Disable interrupt |
12 | PAGE_RECEIVED_INT_EN | R/W | 0x0 | 1 = Enable interrupt 0 = Disable interrupt |
11 | AUTONEG_COMP_INT_EN | R/W | 0x0 | 1 = Enable interrupt 0 = Disable interrupt |
10 | LINK_STATUS_CHNG_INT_EN | R/W | 0x0 | 1 = Enable interrupt 0 = Disable interrupt |
9 | EEE_ERR_INT_EN | R/W | 0x0 | 1 = Enable interrupt 0 = Disable interrupt |
8 | FALSE_CARRIER_INT_EN | R/W | 0x0 | 1 = Enable interrupt 0 = Disable interrupt |
7 | ADC_FIFO_OVF_UNF_INT_EN | R/W | 0x0 | 1 = Enable interrupt 0 = Disable interrupt |
6 | MDI_CROSSOVER_CHNG_INT_EN | R/W | 0x0 | 1 = Enable interrupt 0 = Disable interrupt |
5 | SPEED_OPT_EVENT_INT_EN | R/W | 0x0 | 1 = Enable interrupt 0 = Disable interrupt |
4 | SLEEP_MODE_CHNG_INT_EN | R/W | 0x0 | 1 = Enable interrupt 0 = Disable interrupt |
3 | WOL_INT_EN | R/W | 0x0 | 1 = Enable interrupt 0 = Disable interrupt |
2 | XGMII_ERR_INT_EN | R/W | 0x0 | 1 = Enable interrupt 0 = Disable interrupt |
1 | POLARITY_CHNG_INT_EN | R/W | 0x0 | 1 = Enable interrupt 0 = Disable interrupt |
0 | JABBER_INT_EN | R/W | 0x0 | 1 = Enable interrupt 0 = Disable interrupt |
INTERRUPT_STATUS is shown in Table 7-29.
Return to the Summary Table.
This register contains event status for the interrupt function. If an event has occurred since the last read of this register, the corresponding status bit will be set. The status indications in this register will be set even if the interrupt is not enabled.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | AUTONEG_ERR | RC | 0x0 | 1 = Auto-Negotiation error has occurred 0 = Auto-Negotiation error has not occurred THIS BIT IS LH (Latched-High) |
14 | SPEED_CHNG | RC | 0x0 | 1 = Link speed has changed 0 = Link speed has not changed THIS BIT IS LH (Latched-High) |
13 | DUPLEX_MODE_CHNG | RC | 0x0 | 1 = Duplex mode has changed 0 = Duplex mode has not changed THIS BIT IS LH (Latched-High) |
12 | PAGE_RECEIVED | RC | 0x0 | 1 = Page has been received 0 = Page has not been received THIS BIT IS LH (Latched-High) |
11 | AUTONEG_COMP | RC | 0x0 | 1 = Auto-Negotiation has completed 0 = Auto-Negotiation has not completed THIS BIT IS LH (Latched-High) |
10 | LINK_STATUS_CHNG | RC | 0x0 | 1 = Link status has changed 0 = Link status has not changed THIS BIT IS LH (Latched-High) |
9 | EEE_ERR_STATUS | R | 0x0 | 1 = EEE error has been detected |
8 | FALSE_CARRIER | RC | 0x0 | 1 = Enable interrupt 0 = Disable interrupt THIS BIT IS LH (Latched-High) |
7 | ADC_FIFO_OVF_UNF | RC | 0x0 | 1 = Overflow / underflow has been detected in one of ADC's FIFOs THIS BIT IS LH (Latched-High) |
6 | MDI_CROSSOVER_CHNG | RC | 0x0 | 1 = MDI crossover has changed 0 = MDI crossover has not changed THIS BIT IS LH (Latched-High) |
5 | SPEED_OPT_EVENT | RC | 0x0 | 1 = MDI crossover has changed 0 = MDI crossover has not changed THIS BIT IS LH (Latched-High) |
4 | SLEEP_MODE_CHNG | RC | 0x0 | 1 = Sleep mode has changed 0 = Sleep mode has not changed THIS BIT IS LH (Latched-High) |
3 | WOL_STATUS | R | 0x0 | 1 = WoL (or pattern) packet has been received |
2 | XGMII_ERR_STATUS | R | 0x0 | 1 = Overflow / underflow has been detected in one of GMII / RGMII buffers NOTE: this indication have issue, recommend to not put on DS, unless proven otherwise on the lab, CDDS #475 |
1 | POLARITY_CHNG | R | 0x0 | 1 = Data polarity has changed 0 = Data polarity has not changed THIS BIT IS LH (Latched-High) |
0 | JABBER | RC | 0x0 | 1 = Jabber detected 0 = Jabber not detected THIS BIT IS LH (Latched-High) |
GEN_CFG2 is shown in Table 7-30.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | PD_DETECT_EN | RH/WtoP | 0x0 |
0x0 = Disable PD detection 0x1 = Enable PD (Powered Device) detection |
14 | RESERVED | R | 0x0 | Reserved |
13 | INTERRUPT_POLARITY | R/W | 0x1 |
0x0 = Interrupt pin is active high 0x1 = Interrupt pin is active low |
12 | RESERVED | R | 0x0 | Reserved |
11-10 | SPEED_OPT_ATTEMPT_CNT | R/W | 0x2 | Selects the number of 1G link establishment attempt
failures prior to performing Speed Optimization:
0x0 = 1 attempt 0x1 = 2 attempts 0x2 = 4 attempts 0x3 = 8 attempts |
9 | SPEED_OPT_EN | R/W | 0x0 |
0x0 = Disable Speed Optimization 0x1 = Enable Speed Optimization |
8 | SPEED_OPT_ENHANCED_EN | R/W | 0x1 | In enhanced mode, speed is optimized if energy is not detected in channels C and D
0x0 = Disable Speed Optimization enhanced mode 0x1 = Enable Speed Optimization enhanced mode |
7 | RESERVED | R | 0x0 | Reserved |
6 | SPEED_OPT_10M_EN | R/W | 0x1 |
0x0 = Disable speed optimization to 10M 0x1 = Enable speed optimization to 10M (If link establishments of 1G and 100M fail) |
5-4 | MII_CLK_CFG | R/W | 0x0 | Selects frequency of GMII_TX_CLK in 1G mode:
0x0 = 2.5Mhz 0x1 = 25Mhz 0x2 = Disabled 0x3 = Disabled |
3 | COL_FD_EN | R/W | 0x0 |
0x0 = Disable COL indication in full duplex mode 0x1 = Enable COL indication in full duplex mode |
2 | LEGACY_CODING_TXMODE_EN | R/W | 0x1 |
0x0 = Disable automatic selection of Legacy scrambler mode in 1G, Master mode 0x1 = Enable automatic selection of Legacy scrambler mode in 1G, Master mode |
1 | MASTER_SEMI_CROSS_EN | R/W | 0x1 |
0x0 = Disable semi-cross mode in 1G Master mode 0x1 = Enable semi-cross mode in 1G Master mode |
0 | SLAVE_SEMI_CROSS_EN | R/W | 0x1 |
0x0 = Disable semi-cross mode in 1G Slave mode 0x1 = Enable semi-cross mode in 1G Slave mode |
RX_ERR_CNT is shown in Table 7-31.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | RX_ERROR_COUNT | R/W1C | 0x0 | Receive Error Counter |
BIST_CONTROL is shown in Table 7-32.
Return to the Summary Table.
This register is used for Build-In Self Test (BIST) configuration. The BIST functionality provides Pseudo Random Bit Stream (PRBS) mechanism including packet generation generator and checker. Selection of the exact loopback point in the signal chain is also done in this register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | PACKET_GEN_EN_3:0 | R/W | 0x0 | These bits along controls PRBS generator. Other values are not
applicable. 0x0 = Disable PRBS 0xF = Enable Continuous PRBS |
11-10 | RESERVED | R | 0x0 | Reserved |
9 | RESERVED | R | 0x0 | Reserved |
8 | RESERVED | R | 0x0 | Reserved |
7 | REV_LOOP_RX_DATA_CTRL | R/W | 0x0 | Reverse Loopback Receive Data Control:
This bit may only be set in Reverse Loopback mode
0x0 = Suppress RX packets to MAC in reverse loop 0x1 = Send RX packets to MAC in reverse loop |
6 | MII_LOOP_TX_DATA_CTRL | R/W | 0x0 | MII Loopback Transmit Data Control:
This bit may only be set in MII Loopback mode
0x0 = Suppress data to MDI in MII loop 0x1 = Transmit data to MDI in MII loop |
5-2 | LOOP_TX_DATA_MIX | R/W | 0x0 | Loopback Mode Select:
PCS loopback must be disabled (Bits[1:0] = 00)
0x0 = No Loopback 0x1 = Digital Loopback 0x2 = Analog Loopback 0x4 = External Loopback 0x8 = Reverse Loopback |
1-0 | LOOPBACK_MODE | R/W | 0x0 | PCS Loopback Select
When configured in 1000Base-T
x1b = Loop before 1000Base-T signal processing.
When configured in 100Base-TX
0x0 = See bits [5:2] 01b = Loop before scrambler 10b = Loop after scrambler, before MLT3 encoder 11b = Loop after MLT3 encoder |
GEN_STATUS2 is shown in Table 7-33.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | PD_PASS | RC | 0x0 | 1b = PD (Powered Device) has been successfully detected 0b = PD has not been detected |
14 | PD_PULSE_DET_ZERO | RC | 0x0 | 1b = PD detection mechanism has received no signal 0b = PD detection mechanism has received signal |
13 | PD_FAIL_WD | RC | 0x0 | 1b = PD detection mechanism watchdog has expired 0b = PD detection mechanism watchdog has not expired |
12 | PD_FAIL_NON_PD | RC | 0x0 | 1b = PD detection mechanism has detected a non-powered device 0b = PD detection mechanism has not detected a non-powered device |
11 | PRBS_LOCK | R | 0x0 | 1b = PRBS checker is locked sync) on received byte stream 0b = PRBS checker is not locked |
10 | PRBS_SYNC_LOSS | R | 0x0 | 1b = PRBS checker has lost sync 0b = PRBS checker has not lost sync LH - clear on read register |
9 | PKT_GEN_BUSY | R | 0x0 | 1b = Packet generator is in process 0b = Packet generator is not in process |
8 | SCR_MODE_MASTER_1G | R | 0x0 | 1b = 1G PCS (master) is in legacy encoding mode 0b = 1G PCS (master) is in normal encoding mode |
7 | SCR_MODE_SLAVE_1G | R | 0x0 | 1b = 1G PCS (slave) is in legacy encoding mode 0b = 1G PCS (slave) is in normal encoding mode |
6 | CORE_PWR_MODE | R | 0x1 | 1b = Core is in normal power mode 0b = Core is powered down or in sleep mode |
5-0 | RESERVED | R | 0x0 | Reserved |
LEDS_CFG1 is shown in Table 7-34.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | LED_GPIO_SEL | R/W | 0x6 | Source of GPIO LED, same as bits 3:0 |
11-8 | LED_2_SEL | R/W | 0x1 | Source of LED_2 (LED 2) , same as bits 3:0 |
7-4 | LED_1_SEL | R/W | 0x5 | Source of LED_1 (LED 1) , same as bits 3:0 |
3-0 | LED_0_SEL | R/W | 0x0 | Source of LED_0 (LED 0)
0x0 = link OK 0x1 = RX/TX activity 0x2 = TX activity 0x3 = RX activity 0x4 = collision detected 0x5 = 1000BT link is up 0x6 = 100 BTX link is up 0x7 = 10BT link is up 0x8 = 10/100BT link is up 0x9 = 100/1000BT link is up 0xA = full duplex 0xB = link OK + blink on TX/RX activity 0xC = NA 0xD = RX_ER or TX_ER 0xE = RX_ER |
LEDS_CFG2 is shown in Table 7-35.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R | 0x0 | Reserved |
14 | LED_GPIO_POLARITY | R/W | 0x1 | GPIO LED polarity:
Default depends on strap, non strap default Active High
0x0 = Active low 0x1 = Active high |
13 | LED_GPIO_DRV_VAL | R/W | 0x0 | If bit #12 is set, this is the value of GPIO LED |
12 | LED_GPIO_DRV_EN | R/W | 0x0 | Force value to LED_GPIO as per bit #13
0x0 = LED_GPIO is in normal operation mode 0x1 = Force the value of LED_GPIO |
11 | RESERVED | R | 0x0 | Reserved |
10 | LED_2_POLARITY | R/W | 0x1 | LED_2 polarity.
Default depends on strap, non strap default Active High
0x0 = Active low 0x1 = Active high |
9 | LED_2_DRV_VAL | R/W | 0x0 | If bit #8 is set, this is the value of LED_2 |
8 | LED_2_DRV_EN | R/W | 0x0 | Force value to LED_GPIO as per bit #9
0x0 = LED_2 is in normal operation mode 0x1 = Drive the value of LED_2 |
7 | RESERVED | R | 0x0 | Reserved |
6 | LED_1_POLARITY | R/W | 0x1 | LED_1 polarity:
Default depends on strap, non strap default Active High
0x0 = Active low 0x1 = Active high |
5 | LED_1_DRV_VAL | R/W | 0x0 | If bit #4 is set, this is the value of LED_1 |
4 | LED_1_DRV_EN | R/W | 0x0 | Force value to LED_GPIO as per bit #5
0x0 = LED_1 is in normal operation mode 0x1 = Drive the value of LED_1 |
3 | RESERVED | R | 0x0 | Reserved |
2 | LED_0_POLARITY | R/W | 0x1 | LED_0 polarity:
Default depends on strap, non strap default Active High
0x0 = Active low 0x1 = Active high |
1 | LED_0_DRV_VAL | R/W | 0x0 | If bit #1 is set, this is the value of LED_0 |
0 | LED_0_DRV_EN | R/W | 0x0 | Force value to LED_GPIO as per bit #1
0x0 = LED_0 is in normal operation mode 0x1 = Drive the value of LED_0 |
LEDS_CFG3 is shown in Table 7-36.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-3 | RESERVED | R | 0x0 | Reserved |
2 | LEDS_BYPASS_STRETCHING | R/W | 0x0 | 0b = Normal Operation 1b = Bypass LEDs stretching |
1-0 | LEDS_BLINK_RATE | R/W | 0x2 | 00b = 20Hz (50mSec) 01b = 10Hz (100mSec) 10b = 5Hz (200mSec) 11b = 2Hz (500mSec) |
GEN_CFG4 is shown in Table 7-37.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R | 0x0 | Reserved |
14 | CFG_FAST_ANEG_EN | R/W | 0x0 | Enable Fast ANEG mode |
13-12 | CFG_FAST_ANEG_SEL_VAL | R/W | 0x0 | when Fast ANEG mode enabled, value will select short timer duration 0x0 will be the shortest timers config and 0x2 the longest |
11 | CFG_ANEG_ADV_FD_EN | R/W | 0x0 | this but enables to declare FD also in parallel detect link, the IEEE define on parallel detect to always declare HD, this bit allows also to declare FD in this scenario |
10 | RESTART_STATUS_BITS_EN | R/W | 0x0 | reset enable 1b = clear all the phy status bits (part of register 0x11) 0b = do not clear the status bit |
9 | CFG_ROBUST_AMDIX_EN | R/W | 0x0 | Enable Robust Auto MDI/MDIX resolution |
8 | CFG_FAST_AMDIX_EN | R/W | 0x0 | Enabe Fast Auto MDI-X mode |
7 | INT_OE | R/W | 0x0 | Interrupt Output Enable: 1b = INTN/PWDNN Pad is an Interrupt Output 0b = INTN/PWDNN Pad in an Power Down Input |
6 | FORCE_INTERRUPT | R/W | 0x0 | 1b = Assert interrupt pin 0b = Normal interrupt mode |
5 | RESERVED | R | 0x0 | Reserved |
4 | RESERVED | R | 0x0 | Reserved |
3 | FORCE_1G_AUTONEG_EN | R/W | 0x0 | 1b = Invoke Auto-Negotiation with only 1G advertised when manual speed in register 0 is 1G 0b = Do not invoke Auto-Negotiation when manual speed in register 0 is 1G |
2 | TDR_FAIL | R | 0x0 | |
1 | TDR_DONE | R | 0x1 | |
0 | TDR_START | RH/WtoP | 0x0 | 1b = Start TDR 0b = TDR Completed |
GEN_CTRL is shown in Table 7-38.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | SW_RESET | RH/WtoP | 0x0 | Software Reset
This will reset the PHY and return registers to their default values. Registers controlled via strap pins will return back to their last strapped values.
0x0 = Normal mode 0x1 = Reset PHY |
14 | SW_RESTART | RH/WtoP | 0x0 | Soft Restart
Restarts the PHY without affecting registers.
0x0 = Normal Operation 0x1 = Software Reset |
13 | RESERVED | R | 0x0 | Reserved |
12-7 | RESERVED | R | 0x0 | Reserved |
6-0 | RESERVED | R | 0x0 | Reserved |
ANALOG_TEST_CTRL is shown in Table 7-39.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | RESERVED | R | 0x0 | Reserved |
11-10 | TM7_PULSE_SEL | R/W | 0x1 | Selects pulse amplitude and polarity for Test Mode 7 (See register 0x9): 00b = +2 01b = -2 10b = +1 11b = -1 |
9 | EXTND_TM7_100BT_MSB | R/W | 0x0 | MSB of configurable length for 100BT extended TM7 For 100BT Test Mode: repetitive sequence of "1" with configurable number of "0". Bits { 9,[3:0] } define the number of "0" to follow the "1", from 1 to 31. 0,0001 - 1,1111 : single "0" to 31 zeros. 0,0000 - clear the shiftreg. |
8 | EXTND_TM7_100BT_EN | R/W | 0x0 | Enable extended TM7 for 100M. NOTE1: bit 4 must be "0" for 100BT TestMode. NOTE2: 100BT testmode must be Clear before appling new Value. e.g, one need to write 0x0 before configuring new value. NOTE3: use FORCE100 for 100BT testing, via Reg0x0. |
7-5 | STIM_CH_SEL | R/W | 0x4 | Selects the channel(s) that outputs the test mode: If bit #7 is set, test mode is driven to all channels. If bit #7 is cleared, test mode is driven according to bits 6:5 - 00b = Channel A 01b = Channel B 10b = Channel C 11b = Channel D |
4-0 | ANALOG_TEST | R/W | 0x0 | Bit [4] enables 10BaseT test modes. Bits [3:0] select the 10BaseT test pattern, as follows: To operate extended TM7 for 100BT, bits 3:0 shall be configured as well - more details in bit #9 0000b = Single NLP 0001b = Single Pulse 1 0010b = Single Pulse 0 0011b = Repetitive 1 0100b = Repetitive 0 0101b = Preamble (repetitive "10") 0110b = Single 1 followed by TP_IDLE 0111b = Single 0 followed by TP_IDLE 1000b = Repetitive "1001" sequence 1001b = Random 10Base-T data 1010b = TP_IDLE_00 1011b = TP_IDLE_01 1100b = TP_IDLE_10 1101b = TP_IDLE_11 0110b = Proprietary T.M for amplitude, RFT, DCD and template for FT on tester (1000) ---> need to write register 0 0x2000 |
GEN_CFG_ENH_AMIX is shown in Table 7-40.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | RESERVED | R | 0x0 | Reserved |
13-9 | CFG_FLD_WINDW_CNT | R/W | 0xA | Counter to define the window to look for fast link down criteria, default 10 µs |
8-4 | CFG_FAST_AMDIX_VAL | R/W | 0x1 | Timer of the mdi/x switch countering force 100m fast amdix mode, very fast as it need only to allow far end to detect energy ~4ms in default |
3-0 | CFG_ROBUST_AMDIX_VAL | R/W | 0xF | The value of the timer that switch mdi/x in robust mode, this should be long timer to allow far end to still do parallel detect with the IEEE ANEG timers... default ~0.5s |
GEN_CFG_FLD is shown in Table 7-41.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | CFG_FORCE_DROP_LINK_EN | R/W | 0x0 | Drop link (stop transmitting) when no signal is received |
14 | FLD_BYPASS_MAX_WAIT_TIMER | R/W | 0x0 | If set, MAX_WAIT_TIMER is skipped (and therefore link is dropped faster) |
13 | SLICER_OUT_STUCK | R | 0x0 | indicate slicer)out_stuck status |
12-8 | FLD_STATUS | R | 0x0 | Fast link down status LH - clear on read register |
7-5 | RESERVED | R | 0x0 | Reserved |
4-0 | CFG_FAST_LINK_DOWN_MODES | R/W | 0x0 | 5 bits for different fast link down option (can all work simultaniously): bit [0] - energy lost bit [1] - mse bit [2] - mlt3 errors bit [3] - rx_err bit [4] - descrambler sync loss |
GEN_CFG_FLD_THR is shown in Table 7-42.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-11 | RESERVED | R | 0x0 | Reserved |
10-8 | ENERGY_WINDOW_LEN_FLD | R/W | 0x2 | window length in FLD energy lost mode for energy detection accumulator |
7 | RESERVED | R | 0x0 | Reserved |
6-4 | ENERGY_ON_FLD_THR | R/W | 0x2 | energy lost threshold for FLD energy lost mode. energy_detected indication will be asserted when energy detector accumulator exceeds this threshold. |
3 | RESERVED | R | 0x0 | Reserved |
2-0 | ENERGY_LOST_FLD_THR | R/W | 0x1 | energy lost threshold for FLD energy lost mode energy_lost indication will be asserted if energy detector accumulator falls below this threshold. |
GEN_CFG3 is shown in Table 7-43.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R | 0x0 | Reserved |
14 | RESERVED | R | 0x0 | Reserved |
13 | RESERVED | R | 0x0 | Reserved |
12 | RESERVED | R | 0x0 | Reserved |
11-9 | RESERVED | R | 0x0 | Reserved |
8 | RESERVED | R | 0x0 | Reserved |
7 | RESERVED | R | 0x0 | Reserved |
6-5 | RESERVED | R | 0x0 | Reserved |
4 | RESERVED | R | 0x0 | Reserved |
3 | RESERVED | R | 0x0 | Reserved |
2 | RESERVED | R | 0x0 | Reserved |
1 | RESERVED | R | 0x0 | Reserved |
0 | PORT_MIRRORING_MODE | R/W | 0x0 | Port mirroring mode: 0 - Disabled 1 - Enabled |
RGMII_CTRL is shown in Table 7-44.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R | 0x0 | Reserved |
14 | RESERVED | R | 0x0 | Reserved |
13 | RESERVED | R | 0x0 | Reserved |
12 | RESERVED | R | 0x0 | Reserved |
11 | RESERVED | R | 0x0 | Reserved |
10 | RESERVED | R | 0x0 | Reserved |
9 | RESERVED | R | 0x0 | Reserved |
8 | RESERVED | R | 0x0 | Reserved |
7 | RESERVED | R/W | 0x1 | unused, default value should remain unchanged. |
6-5 | RGMII_RX_HALF_FULL_THR | R/W | 0x2 | RGMII RX sync FIFO half full threshold 2 lsbs [1:0], msb [2] in reg 0x33 In the RX our default is recovered mode (can change in reg 0x0060 #4 below) In recovered mode we can reduce the threshold in from 2 to 1, this will save 8 ns in 1G, and 40/400 in 100/10M |
4-3 | RGMII_TX_HALF_FULL_THR | R/W | 0x2 | RGMII TX sync FIFO half full threshold 2 lsbs [1:0], - the msb is on reg 0x33 - [2] |
2 | SUPPRESS_TX_ERR_EN | R/W | 0x0 | |
1 | RGMII_TX_CLK_DELAY | R/W | 0x0 | RGMII Transmit Clock Delay
0x0 = RGMII transmit clock is shifted with respect to transmit data. 0x1 = RGMII transmit clock is aligned with respect to transmit data. |
0 | RGMII_RX_CLK_DELAY | R/W | 0x0 | RGMII Receive Clock Delay
0x0 = RGMII receive clock is shifted with respect to receive data. 0x1 = RGMII transmit clock is aligned with respect to receive data. |
RGMII_CTRL2 is shown in Table 7-45.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-5 | RESERVED | R | 0x0 | Reserved |
4 | RGMII_AF_BYPASS_EN | R/W | 0x0 | RGMII Async FIFO Bypass Enable: 1 = Enable RGMII Async FIFO Bypass. 0 = Normal operation. |
3 | RGMII_AF_BYPASS_DLY_EN | R/W | 0x0 | RGMII Async FIFO Bypass Delay Enable: 1 = Delay RX_CLK when operating in 10/100 with RGMII. 0 = Normal operation |
2 | LOW_LATENCY_10_100_EN | R/W | 0x0 | Low Latency 10/100 Enable: 1 = Enable low latency in 10/100 operation. 0 = Normal operation. |
1 | RESERVED | R | 0x0 | Reserved |
0 | RESERVED | R | 0x0 | Reserved |
PRBS_TX_CHK_CTRL is shown in Table 7-46.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R | 0x0 | Reserved |
14-7 | PRBS_TX_CHK_ERR_CNT | R | 0x0 | Holds number of errored bytes that received by the PRBS TX checker. When TX PRBS Count Mode (see bit [1]) set to 0, count stops on 0xFF. Notes: Writing bit 7 generates a lock signal for the PRBS TX counters. Writing bit 8 generates a lock and clear signal for the PRBS TX counters |
6 | RESERVED | R | 0x0 | Reserved |
5 | PRBS_TX_CHK_SYNC_LOSS | R | 0x0 | 1b = PRBS TX checker has lost sync 0b = PRBS TX checker has not lost sync This bit is LH |
4 | PRBS_TX_CHK_LOCK_STS | R | 0x0 | 1b = PRBS TX checker is locked on received byte stream 0b = PRBS TX checker is not locked |
3 | RESERVED | R | 0x0 | Reserved |
2 | PRBS_TX_CHK_BYTE_CNT_OVF | R | 0x0 | If set, bytes counter reached overflow |
1 | PRBS_TX_CHK_CNT_MODE | R/W | 0x0 | PRBS Checker Mode 1b = Continuous mode 0b = Single Mode. |
0 | PRBS_TX_CHK_EN | R/W | 0x0 | If set, PRBS TX checker is enabled (PRBS TX checker is used in external reverse loop) |
PRBS_TX_CHK_BYTE_CNT is shown in Table 7-47.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | PRBS_TX_CHK_BYTE_CNT | R | 0x0 | Holds number of total bytes that received by the PRBS TX checker. Value in this register is locked when write is done to register PRBS_TX_CHK_CTRL bit[7]or bit[8]. When PRBS Count Mode set to zero, count stops on 0xFFFF (see register 0x0016) |
G_100BT_REG0 is shown in Table 7-48.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | RESERVED | R | 0x0 | Reserved |
11 | RESERVED | R | 0x0 | Reserved |
10-7 | RESERVED | R | 0x0 | Reserved |
6 | RESERVED | R | 0x0 | Reserved |
5 | RESERVED | R | 0x0 | Reserved |
4 | RESERVED | R | 0x0 | Reserved |
3 | RESERVED | R | 0x0 | Reserved |
2 | RESERVED | R | 0x0 | Reserved |
1 | RESERVED | R | 0x0 | Reserved |
0 | FAST_RX_DV | R/W | 0x0 | Enable Fast RX_DV for low latency in 100Mbps mode.
0x0 = Fast rx dv disable 0x1 = Fast rx dv enable |
G_1000BT_PMA_STATUS is shown in Table 7-49.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | RESERVED | R | 0x0 | Reserved |
7-4 | PMA_MASTER_FIFO_CTRL | R | 0x0 | 1000-Mb SFD Variation in Master Mode |
3-0 | PMA_SLAVE_FIFO_CTRL | R | 0x0 | 1000-Mb SFD Variation in Slave Mode |
STRAP_STS is shown in Table 7-50.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | RESERVED | R | 0x0 | Reserved |
13 | STRAP_LINK_LOSS_PASS_THRU | R | 0x0 | Link Loss Pass Through Enable Strap
0x0 = Enable 0x1 = Disable |
12 | STRAP_MIRROR_EN | R | 0x0 | Mirror Mode Enable Strap.
0x0 = Disable 0x1 = Enable |
11-9 | STRAP_OPMODE | R | 0x0 | OPMODE Strap
0x0 = RGMII To Copper |
8-4 | STRAP_PHY_ADD | R | 0x0 | PHY Address Strap |
3-2 | STRAP_ANEGSEL | R | 0x0 | Auto Negotiation Mode Select Strap. Refer to Strap Configuration Section |
1 | STRAP_ANEG_EN | R | 0x0 | Auto Negotiation Enable Strap
0x0 = Enable 0x1 = Disable |
0 | STRAP_RGMII_MII_SEL | R | 0x0 | RGMII to MII Enable Strap
0x0 = RGMII mode 0x1 = MII Mode |
DBG_PRBS_BYTE_CNT is shown in Table 7-51.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | PRBS_BYTE_CNT | R | 0x0 | Holds number of total bytes that received by the PRBS checker. Value in this register is locked when write is done to register DBG_PRBS_ERR_CNT bit[0] or bit[1]. When PRBS Count Mode set to zero, count stops on 0xFFFF (see register 0x0016) |
DBG_PRBS_ERR_CNT is shown in Table 7-52.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-11 | RESERVED | R | 0x0 | Reserved |
10 | PRBS_PKT_CNT_OVF | R | 0x0 | If set, packet counter reached overflow Overflow is cleared when PRBS counters are cleared - done by setting bit #1of this register |
9 | PRBS_BYTE_CNT_OVF | R | 0x0 | If set, bytes counter reached overflow Overflow is cleared when PRBS counters are cleared - done by setting bit #1of this register |
8 | RESERVED | R | 0x0 | Reserved |
7-0 | PRBS_ERR_CNT | R | 0x0 | Holds number of errored bytes that received by the PRBS checker. Value in this register is locked when write is done to bit[0] or bit[1] (see bellow). When PRBS Count Mode set to zero, count stops on 0xFF (see register 0x0016) Notes: Writing bit 0 generates a lock signal for the PRBS counters. Writing bit 1 generates a lock and clear signal for the PRBS counters |
DBG_PKT_LEN_PRBS is shown in Table 7-53.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | PKT_LEN_PRBS | R/W | 0x5DC | Length (in bytes) of PRBS packets, this effect the PRBS packets and not |
ANA_RGMII_DLL_CTRL is shown in Table 7-54.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-10 | RESERVED | R | 0x0 | Reserved |
9 | DLL_EN_FORCE_VAL | R/W | 0x0 | If dll_en_force_en is set, this is the value of DLL_EN |
8 | DLL_EN_FORCE_CTRL | R/W | 0x0 | Force DLL_EN value |
7-4 | DLL_TX_DELAY_CTRL_SL | R/W | 0x7 | Steps of 250ps, affects the CLK_90 output. - same behavior as bit [3:0] |
3-0 | DLL_RX_DELAY_CTRL_SL | R/W | 0x7 | Steps of 250ps, affects the CLK_90 output.
b[3], b[2], b[1], b[0], shift, mode
please note - the actual delay is also effected by the shift mode in reg 0x32
0x3 = 1.0ns, Shift 0x5 = 1.5ns, Shift 0x7 = 2.0 ns, Shift(*) - default 0x9 = 2.5ns, Shift 0xB = 3.0 ns,Shift 0xD = 3.5ns, Shift 0xF = 0ns, Align(**) |
ANA_PLL_PROG_PI is shown in Table 7-55.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | PLL_PROG_PI | R/W | 0x0 |
LOOPCR is shown in Table 7-56.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-13 | FB_AEQ_CNT | R/W | 0x7 | AEQ max number of fallbacks |
12-8 | AEQ_MAX_STEP | R/W | 0x7 | The maximum step in aeq table |
7-5 | AEQ_STEP_SIZE | R/W | 0x1 | Increment step for aeq table |
4-1 | RESERVED | R | 0x0 | |
0 | AEQ_BEG | R/W | 0x1 | Starting index for aeq table 0x0 = near-end loopback 0x1 = normal operation |
RXF_CFG is shown in Table 7-57.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | RESERVED | R | 0x0 | Reserved |
13 | RESERVED | R | 0x0 | Reserved |
12 | RESERVED | R | 0x0 | Reserved |
11 | WOL_OUT_CLEAN | RH/WoP | 0x0 | If WOL out is in level mode in bit 8, writing to this bit will clear it. |
10-9 | WOL_OUT_STRETCH | R/W | 0x0 | If WOL out is in pulse mode in bit 8, this is the pulse length:
0x0 = 8 clock cycles 0x1 = 16 clock cycles 0x2 = 32 clock cycles 0x3 = 64 clock cycles |
8 | WOL_OUT_MODE | R/W | 0x0 | Mode of the wake up that goes to GPIO pin:
0x0 = Pulse Mode. 0x1 = Level Mode |
7 | ENHANCED_MAC_SUPPORT | R/W | 0x0 | Enables enhanced RX features. This bit should be set when using wakeup abilities, CRC check or RX 1588 indication |
6 | RESERVED | R | 0x0 | Reserved |
5 | RESERVED | R | 0x0 | Reserved |
4 | WAKE_ON_UCAST | R/W | 0x0 | If set, issue an interrupt upon reception of unicast packets |
3 | RESERVED | R | 0x0 | Reserved |
2 | WAKE_ON_BCAST | R/W | 0x0 | If set, issue an interrupt upon reception of broadcast packets |
1 | WAKE_ON_PATTERN | R/W | 0x0 | If set, issue an interrupt upon reception of a packet with configured pattern |
0 | WAKE_ON_MAGIC | R/W | 0x0 | If set, issue an interrupt upon reception of magic packet |
RXF_STATUS is shown in Table 7-58.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | RESERVED | R | 0x0 | Reserved |
7 | SFD_ERR | RC | 0x0 | SFD Error Detected |
6 | BAD_CRC | RC | 0x0 | Bad CRC Packet Received |
5 | RESERVED | R | 0x0 | Reserved |
4 | UCAST_RCVD | RC | 0x0 | Unicast Packet Received |
3 | RESERVED | R | 0x0 | Reserved |
2 | BCAST_RCVD | RC | 0x0 | Broadcast Packet Received |
1 | PATTERN_RCVD | RC | 0x0 | Pattern Match Packet Received |
0 | MAGIC_RCVD | RC | 0x0 | Magic Packet Received |
IO_MUX_CFG is shown in Table 7-59.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-13 | RESERVED | R | 0x0 | Reserved |
12-8 | CLK_O_SEL | R/W | 0xC | Select clock output source
0x0 = Channel A receive clock 0x1 = Channel B receive clock 0x2 = Channel C receive clock 0x3 = Channel D receive clock 0x4 = Channel A receive clock divided by 5 0x5 = Channel B receive clock divided by 5 0x6 = Channel C receive clock divided by 5 0x7 = Channel D receive clock divided by 5 0x8 = Channel A transmit clock 0x9 = Channel B transmit clock 0xA = Channel C transmit clock 0xB = Channel D transmit clock 0xC = Reference clock (synchronous to XI input clock) |
7 | RESERVED | R | 0x0 | Reserved |
6 | CLK_O_DISABLE | R/W | X | Clock Out Disable
0x0 = Clock Out Enable 0x1 = Clock Out Disable |
5 | RESERVED | R | 0x0 | Reserved |
4-0 | MAC_IMPEDANCE_CTRL | R/W | 0x10 | Impedance Control for MAC I/Os: Output impedance approximate range from 35-70 Ω in 32 steps. Lowest being 11111 and highest being 00000. Range and Step size will vary with process. Default is set to 50 Ω by trim but the default register value can vary by process. Non default values of MAC I/O impedance can be used based on trace impedance. Mismatch between device and trace impedance can cause voltage overshoot and undershoot. For RGMII mode, this should be set to 35 Ω (set to 11111) |
TDR_GEN_CFG1 is shown in Table 7-60.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-13 | RESERVED | R | 0x0 | Reserved |
12 | TDR_CH_CD_BYPASS | R/W | 0x0 | Bypass channel C and D in TDR tests |
11 | TDR_CROSS_MODE_DIS | R/W | 0x0 | If set, disable cross mode option - never check the cross (Listen only to the same channel you transmit) |
10 | TDR_NLP_CHECK | R/W | 0x1 | If set, check for NLPs during silence |
9-7 | TDR_AVG_NUM | R/W | 0x6 | Number Of TDR Cycles to Average: 000b = 1 TDR cycle 001b = 2 TDR cycles 010b = 4 TDR cycles 011b = 8 TDR cycles 100b = 16 TDR cycles 101b = 32 TDR cycles 110b = 64 TDR cycles (default) 111b = Reserved |
6-4 | TDR_SEG_NUM | R/W | 0x5 | Number of TDR segments to check |
3-0 | TDR_CYCLE_TIME | R/W | 0x2 | Number of micro-seconds in each TDR cycle |
TDR_GEN_CFG2 is shown in Table 7-61.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | TDR_SILENCE_TH | R/W | 0xC8 | Energy detection threshold |
7-6 | TDR_POST_SILENCE_TIME | R/W | 0x1 | timer for tdr to look for energy after TDR transaction, if energy detected this is fail tdr |
5-4 | TDR_PRE_SILENCE_TIME | R/W | 0x1 | timer for tdr to look for energy before starting , if energy detected this is fail tdr |
3-0 | RESERVED | R | 0x0 | Reserved |
TDR_SEG_DURATION1 is shown in Table 7-62.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R | 0x0 | Reserved |
14-10 | TDR_SEG_DURATION_SEG3 | R/W | 0x14 | Number of 125MHz clock cycles to run for segment #3 |
9-5 | TDR_SEG_DURATION_SEG2 | R/W | 0x19 | Number of 125MHz clock cycles to run for segment #2 |
4-0 | TDR_SEG_DURATION_SEG1 | R/W | 0x6 | Number of 125MHz clock cycles to run for segment #1 |
TDR_SEG_DURATION2 is shown in Table 7-63.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | TDR_SEG_DURATION_SEG5 | R/W | 0xA0 | Number of 125MHz clock cycles to run for segment #5 |
7-6 | RESERVED | R | 0x0 | Reserved |
5-0 | TDR_SEG_DURATION_SEG4 | R/W | 0x1E | Number of 125MHz clock cycles to run for segment #4 |
TDR_GEN_CFG3 is shown in Table 7-64.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | TDR_FWD_SHADOW_SEG4 | R/W | 0xE | Indicates how much time to wait after max level before declaring we found a peak in segment #4 |
11-8 | TDR_FWD_SHADOW_SEG3 | R/W | 0x9 | Indicates how much time to wait after max level before declaring we found a peak in segment #3 |
7 | RESERVED | R | 0x0 | Reserved |
6-4 | TDR_FWD_SHADOW_SEG2 | R/W | 0x7 | Indicates how much time to wait after max level before declaring we found a peak in segment #2 |
3 | RESERVED | R | 0x0 | Reserved |
2-0 | TDR_FWD_SHADOW_SEG1 | R/W | 0x6 | Indicates how much time to wait after max level before declaring we found a peak in segment #1 |
TDR_GEN_CFG4 is shown in Table 7-65.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | RESERVED | R | 0x0 | Reserved |
13-11 | TDR_SDW_AVG_LOC | R/W | 0x3 | how much to look between segments to search average peak |
10-9 | RESERVED | R | 0x0 | Reserved |
8 | TDR_TX_TYPE_SEG5 | R/W | 0x1 | the tx type (10/100) for this segment |
7 | TDR_TX_TYPE_SEG4 | R/W | 0x1 | the tx type (10/100) for this segment |
6 | TDR_TX_TYPE_SEG3 | R/W | 0x1 | the tx type (10/100) for this segment |
5 | TDR_TX_TYPE_SEG2 | R/W | 0x0 | the tx type (10/100) for this segment |
4 | TDR_TX_TYPE_SEG1 | R/W | 0x0 | the tx type (10/100) for this segment |
3-0 | TDR_FWD_SHADOW_SEG5 | R/W | 0xF | Indicates how much time to wait after max level before declaring we found a peak in segment #5 |
TDR_PEAKS_LOC_A_0_1 is shown in Table 7-66.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | TDR_PEAKS_LOC_A_1 | R | 0x0 | Found peak location 1 in channel A |
7-0 | TDR_PEAKS_LOC_A_0 | R | 0x0 | Found peak location 0 in channel A |
TDR_PEAKS_LOC_A_2_3 is shown in Table 7-67.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | TDR_PEAKS_LOC_A_3 | R | 0x0 | Found peak location 3 in channel A |
7-0 | TDR_PEAKS_LOC_A_2 | R | 0x0 | Found peak location 2 in channel A |
TDR_PEAKS_LOC_A_4_B_0 is shown in Table 7-68.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | TDR_PEAKS_LOC_B_0 | R | 0x0 | Found peak location 0 in channel B |
7-0 | TDR_PEAKS_LOC_A_4 | R | 0x0 | Found peak location 4 in channel A |
TDR_PEAKS_LOC_B_1_2 is shown in Table 7-69.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | TDR_PEAKS_LOC_B_2 | R | 0x0 | Found peak location 2 in channel B |
7-0 | TDR_PEAKS_LOC_B_1 | R | 0x0 | Found peak location 1 in channel B |
TDR_PEAKS_LOC_B_3_4 is shown in Table 7-70.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | TDR_PEAKS_LOC_B_4 | R | 0x0 | Found peak location 4 in channel B |
7-0 | TDR_PEAKS_LOC_B_3 | R | 0x0 | Found peak location 3 in channel B |
TDR_PEAKS_LOC_C_0_1 is shown in Table 7-71.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | TDR_PEAKS_LOC_C_1 | R | 0x0 | Found peak location 1 in channel C |
7-0 | TDR_PEAKS_LOC_C_0 | R | 0x0 | Found peak location 0 in channel C |
TDR_PEAKS_LOC_C_2_3 is shown in Table 7-72.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | TDR_PEAKS_LOC_C_3 | R | 0x0 | Found peak location 3 in channel C |
7-0 | TDR_PEAKS_LOC_C_2 | R | 0x0 | Found peak location 2 in channel C |
TDR_PEAKS_LOC_C_4_D_0 is shown in Table 7-73.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | TDR_PEAKS_LOC_D_0 | R | 0x0 | Found peak location 0 in channel D |
7-0 | TDR_PEAKS_LOC_C_4 | R | 0x0 | Found peak location 4 in channel C |
TDR_PEAKS_LOC_D_1_2 is shown in Table 7-74.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | TDR_PEAKS_LOC_D_2 | R | 0x0 | Found peak location 2 in channel D |
7-0 | TDR_PEAKS_LOC_D_1 | R | 0x0 | Found peak location 1 in channel D |
TDR_PEAKS_LOC_D_3_4 is shown in Table 7-75.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | TDR_PEAKS_LOC_D_4 | R | 0x0 | Found peak location 4 in channel D |
7-0 | TDR_PEAKS_LOC_D_3 | R | 0x0 | Found peak location 3 in channel D |
TDR_GEN_STATUS is shown in Table 7-76.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | RESERVED | R | 0x0 | Reserved |
11 | TDR_P_LOC_CROSS_MODE_D | R | 0x0 | Peak found at cross mode in channel D |
10 | TDR_P_LOC_CROSS_MODE_C | R | 0x0 | Peak found at cross mode in channel C |
9 | TDR_P_LOC_CROSS_MODE_B | R | 0x0 | Peak found at cross mode in channel B |
8 | TDR_P_LOC_CROSS_MODE_A | R | 0x0 | Peak found at cross mode in channel A |
7 | TDR_P_LOC_OVERFLOW_D | R | 0x0 | Total number of peaks in current segment reached max value of 5 in channel D |
6 | TDR_P_LOC_OVERFLOW_C | R | 0x0 | Total number of peaks in current segment reached max value of 5 in channel C |
5 | TDR_P_LOC_OVERFLOW_B | R | 0x0 | Total number of peaks in current segment reached max value of 5 in channel B |
4 | TDR_P_LOC_OVERFLOW_A | R | 0x0 | Total number of peaks in current segment reached max value of 5 in channel A |
3 | TDR_SEG1_HIGH_CROSS_D | R | 0x0 | Peak crossed high threshold of segment #1 in channel D |
2 | TDR_SEG1_HIGH_CROSS_C | R | 0x0 | peak crossed high threshold of segment #1 in channel C |
1 | TDR_SEG1_HIGH_CROSS_B | R | 0x0 | peak crossed high threshold of segment #1 in channel B |
0 | TDR_SEG1_HIGH_CROSS_A | R | 0x0 | peak crossed high threshold of segment #1 in channel A |
TDR_PEAKS_SIGN_A_B is shown in Table 7-77.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-10 | RESERVED | R | 0x0 | Reserved |
9 | TDR_PEAKS_SIGN_B_4 | R | 0x0 | found peaks sign 4 in channel B |
8 | TDR_PEAKS_SIGN_B_3 | R | 0x0 | found peaks sign 3 in channel B |
7 | TDR_PEAKS_SIGN_B_2 | R | 0x0 | found peaks sign 2 in channel B |
6 | TDR_PEAKS_SIGN_B_1 | R | 0x0 | found peaks sign 1 in channel B |
5 | TDR_PEAKS_SIGN_B_0 | R | 0x0 | found peaks sign 0 in channel B |
4 | TDR_PEAKS_SIGN_A_4 | R | 0x0 | found peaks sign 4 in channel A |
3 | TDR_PEAKS_SIGN_A_3 | R | 0x0 | found peaks sign 3 in channel A |
2 | TDR_PEAKS_SIGN_A_2 | R | 0x0 | found peaks sign 2 in channel A |
1 | TDR_PEAKS_SIGN_A_1 | R | 0x0 | found peaks sign 1 in channel A |
0 | TDR_PEAKS_SIGN_A_0 | R | 0x0 | found peaks sign 0 in channel A |
TDR_PEAKS_SIGN_C_D is shown in Table 7-78.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-10 | RESERVED | R | 0x0 | Reserved |
9 | TDR_PEAKS_SIGN_D_4 | R | 0x0 | found peaks sign 4 in channel D |
8 | TDR_PEAKS_SIGN_D_3 | R | 0x0 | found peaks sign 3 in channel D |
7 | TDR_PEAKS_SIGN_D_2 | R | 0x0 | found peaks sign 2 in channel D |
6 | TDR_PEAKS_SIGN_D_1 | R | 0x0 | found peaks sign 1 in channel D |
5 | TDR_PEAKS_SIGN_D_0 | R | 0x0 | found peaks sign 0 in channel D |
4 | TDR_PEAKS_SIGN_C_4 | R | 0x0 | found peaks sign 4 in channel C |
3 | TDR_PEAKS_SIGN_C_3 | R | 0x0 | found peaks sign 3 in channel C |
2 | TDR_PEAKS_SIGN_C_2 | R | 0x0 | found peaks sign 2 in channel C |
1 | TDR_PEAKS_SIGN_C_1 | R | 0x0 | found peaks sign 1 in channel C |
0 | TDR_PEAKS_SIGN_C_0 | R | 0x0 | found peaks sign 0 in channel C |
MASK_SOFT_RST is shown in Table 7-79.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | MASK_SOFTRST | R/W | 0xFFFF | Mask for inputs which can trigger internal soft reset recovery mechanism |
MASK_EXTERNAL_INT is shown in Table 7-80.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | MASK_EXT_INT | R/W | 0xFFFF | Mask for inputs which can trigger external recovery mechanism(INT_STTMCHNE_N) |
SEU_STATUS_REG is shown in Table 7-81.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | USE_LATER | R | 0x0 | Currently connected to 0. Will be used later. |
11 | PLL_LOCK_DET_FAIL | R | 0x0 | |
10 | SYS_CLK_FREQ_LOCK_LOST | R | 0x0 | status bit latched high when frequency lock is lost on sys_clk. Cleared when you write 1 to this bit or on POR or on pin reset |
9 | SYS_CLK_PPM_LOCK_LOST | R | 0x0 | status bit latched high when ppm lock is lost on sys_clk. Cleared when you write 1 to this bit or on POR or on pin reset |
8 | SYS_CLK_INACTIVE | R | 0x0 | status bit latched high when sys_clk is inactive. Cleared when you write 1 to this bit or on POR or on pin reset |
7 | LD_TX_CLK_INACTIVE | R | 0x0 | status bit latched high when ld_tx_clk is inactive. Cleared when you write 1 to this bit or on POR or on pin reset |
6 | PLL_CLK_FREQ_LOCK_LOST | R | 0x0 | status bit latched high when frequency lock is lost on pll clock (125Mhz). Cleared when you write 1 to this bit or on POR or on pin reset |
5 | PLL_CLK_PPM_LOCK_LOST | R | 0x0 | status bit latched high when ppm lock is lost for pll clock (125Mhz). Cleared when you write 1 to this bit or on POR or on pin reset |
4 | PLL_CLK_INACTIVE | R | 0x0 | status bit latched high when pll clock (125Mhz) is inactive. Cleared when you write 1 to this bit or on POR or on pin reset |
3 | PLL_250_RECV_CLK_INACTIVE | R | 0x0 | status bit latched high when 250M pll recovered clock is inactive. Cleared when you write 1 to this bit or on POR or on pin reset |
2 | ADC_CLK_INACTIVE | R | 0x0 | status bit latched high when adc clock on any channel is inactive. Cleared when you write 1 to this bit or on POR or on pin reset |
1 | FAULT_DET_PM_TOP | R | 0x0 | status bit latched high when a fault is detected in ep_pm_top block. Cleared when you write 1 to this bit or on POR or on pin reset |
0 | FAULT_DET_RESET_CTRL | R | 0x0 | status bit latched high when a fault is detected in ep_reset_ctrl block. Cleared when you write 1 to this bit or on POR or on pin reset |
REF_CLK_PPM_MONITOR_CNT is shown in Table 7-82.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | RESERVED | R | 0x0 | Reserved |
13-0 | CFG_REF_CLK_PPM_MONITOR_COUNT | R/W | 0x30D3 | Number of cycles for which counter running on reference(25Mhz) clock should run to calculate ppm (By default counter takes 0.5ms) |
MON_CLK_PPM_MONITOR_CNT is shown in Table 7-83.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | CFG_MON_CLK_PPM_MONITOR_COUNT | R/W | 0xF423 | Number of cycles for which counter running on clock which has to be monitored(125Mhz) should run by the time reference counter does a rollback (By default counter takes 0.5ms if there is zero ppm) |
MAX_PLUS_PPM_MON_CNT is shown in Table 7-84.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | CFG_PLUS_PPM_MAX_MON_CNT | R/W | 0x44 | when the reference counter goes to zero value, the maximum value of mon_cnt(as it is + ppm, mon_cnt rolls back) for a threshold of 1000ppm |
MAX_MINUS_PPM_MON_CNT is shown in Table 7-85.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | CFG_MINUS_PPM_MAX_MON_CNT | R/W | 0xF3DF | when the reference counter goes to zero value, the minimum value of mon_cnt(as it is - ppm, mon_cnt doesn't roll back) for a threshold of 1000ppm |
SYS_CLK_PPM_STATUS is shown in Table 7-86.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | SYS_CLK_PPM_STATUS | R | 0xF423 | every time reference counter rolls back, the value of monitor count is latched into this status register. Use this register to get an approximate value of ppm. Don't use this register to calculate ppm if seu_stat[10]==1 |
PLL_CLK_PPM_STATUS is shown in Table 7-87.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | PLL_CLK_PPM_STATUS | R | 0xF423 | every time reference counter rolls back, the value of monitor count is latched into this status register. Use this register to get an approximate value of ppm. Don't use this register to calculate ppm if seu_stat[6]==1 |
OP_MODE_DECODE is shown in Table 7-88.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-9 | RESERVED | R | 0x0 | Reserved |
8-7 | RESERVED | R | 0x0 | Reserved |
6 | RESERVED | R | 0x0 | Reserved |
5 | RGMII_MII_SEL | R/W | 0x0 |
0x0 = RGMII 0x1 = MII |
4 | RESERVED | R | 0x0 | Reserved |
3 | RESERVED | R | 0x0 | Reserved |
2-0 | CFG_OPMODE | R/W | 0x0 | Operation Mode
0x0 = RGMII to Copper 0x1 = Reserved 0x2 = Reserved 0x3 = Reserved 0x4 = Reserved 0x5 = Reserved 0x6 = Reserved 0x7 = Reserved |
GPIO_MUX_CTRL is shown in Table 7-89.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | RESERVED | R | 0x0 | Reserved |
11-8 | RESERVED | R | 0x0 | Reserved |
7-4 | JTAG_TDO_GPIO_1_CTRL | R/W | 0x7 | See bits [3:0] for GPIO control options. If either type of SFD is enabled, this pin will be automatically configured to TX_SFD. |
3-0 | LED_2_GPIO_0_CTRL | R/W | 0xA | Following options are available for GPIO control. If either type of SFD is enabled, this pin will be automatically configured to RX_SFD.
0x0 = CLK_OUT 0x1 = RESERVED 0x2 = INT 0x3 = Link status 0x4 = RESERVED 0x5 = Transmit SFD 0x6 = Receive SFD 0x7 = WOL 0x8 = Energy detect(1000Base-T and 100Base-TX only) 0x9 = PRBS errors 0xA = LED_2 0xB = LED_GPIO(3) 0xC = CRS 0xD = COL 0xE = constant '0' 0xF = constant '1' |
MONITOR_REGISTERS_0 is shown in Table 7-90.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | CFG_SNSR_DC_OFFSET_SEL | R/W | 0x0 | Controls the DC offset value for monitors
0x0 = DC offset is from calibration logic 0x1 = DC offset is taken from 0x1E7[15-8] |
14 | CFG_SNSR_SEFIINT_EN | R/W | 0x0 | Reserved |
13-11 | CFG_SNSR_SEFIDET_THRESH | R/W | 0x0 | Reserved |
10-9 | CFG_SNSR_HISTDET_THRESH | R/W | 0x0 | Reserved |
8-7 | CFG_SNSR_SCALE_ADC_INP | R/W | 0x0 | Reserved |
6 | CFG_SNSR_HIST_CLR | R/W | 0x0 | Writing 1 to this bit clears the history of monitor data samples collected to detect SEFI event. This is not a self-clear bit. Write 0 to clear this bit |
5 | CFG_SNSR_DISCARD_SAMPLE_NUM | R/W | 0x1 | Controls number of sensor ADC symbols to discard after enabling the ADC and before starting the averaging for further logging
0x0 = 3 samples 0x1 = 6 samples |
4 | CFG_SNSR_AVG_SAMPLE_NUM | R/W | 0x0 | Controls number of sensor ADC symbols to average for further logging
0x0 = 3 samples 0x1 = 5 samples |
3-2 | CFG_SNSR_ADC_CLK_DIV | R/W | 0x1 | Controls the frequency of sensor ADC input clock
0x0 = 12.5MHz 0x1 = 6.25MHz 0x2 = 3.125MHz 0x3 = 3.125MHz |
1 | CFG_SNSR_FORCE_START | R/W | 0x0 | Set this bit to forcefully enable the sensor monitors. Normally the monitors are enabled after Link up on MDI |
0 | CFG_SNSR_RESET | R/W | 0x1 | Set this bit to manually put the monitors in a reset state |
MONITOR_REGISTERS_1 is shown in Table 7-91.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | CFG_SNSR_DC_OFFSET_2C | R/W | 0x0 | Controls the Sensor DC offset if 0x1E2[15] is set to 1. |
7-6 | CFG_SNSR_CIC_GAIN12_ARITH | R/W | 0x0 | |
5-3 | CFG_SNSR_CIC_GAIN2 | R/W | 0x2 | |
2-0 | CFG_SNSR_CIC_GAIN1 | R/W | 0x2 |
MONITOR_REGISTERS_2 is shown in Table 7-92.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | CFG_SNSR_BYPASS_RESET_SENSOR_VAL | R/W | 0x0 | Controls the reset value to sensor if monitor FSM is bypassed by setting register bit 0x1E9[14]
0x0 = sensor is in reset state 0x1 = Sensor is not in reset |
14-12 | CFG_SNSR_RD_DATA | R/W | 0x0 | Controls the sensor from which data is read from register 0x1EA 0x0 = data is read from VDDA2P5 sensor 0x1 = data is read from VDDA1P8 sensor 0x2 = data is read from VDD1P1 sensor 0x3 = data is read from VDDIO sensor 0x4 = data is read from Temperature sensor 0x5 = reserved 0x6 = reserved 0x7 = reserved |
11-9 | CFG_SNSR_DEC_FACTOR_SENSORS | R/W | 0x4 | Controls the decimation factor for sensor ADC when the monitor is working in normal mode and out of calibration phase |
8-6 | CFG_SNSR_DEC_FACTOR_GAIN_CALIB | R/W | 0x4 | Controls the decimation factor for sensor ADC when the monitor is in gain calibration stage |
5-3 | CFG_SNSR_DEC_FACTOR_DC_CALIB | R/W | 0x4 | Controls the decimation factor for sensor ADC when the monitor is in DC calibration stage |
2-0 | CFG_SNSR_BYPASS_SEL_NUM | R/W | 0x0 | This field selects the sensor to be monitored when FSM is bypassed by setting register bit 0x1E9[14] |
MONITOR_REGISTERS_3 is shown in Table 7-93.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | CFG_SNSR_GAIN_NOTFROM_EFUSE | R/W | 0x0 | If set, selects the gain for sensors from configuration registers and not from efuse.
Refer to registers 0x1E7[7:0]
0x0 = Gain values are taken from EFUSE 0x1 = Gain values are not taken from EFUSE |
14 | CFG_SNSR_BYPASS_FSM | R/W | 0x0 | Control bit to bypass the monitor FSM logic
0x0 = Monitor FSM is controlling the sensors 0x1 = Monitor FSM is bypassed |
13-12 | CFG_SNSR_ITER_TIMES | R/W | 0x0 | This field determines the number of times the sensors programmed in 0x1E9[11:0] should be cycled through before checking all sensors |
11-9 | CFG_SNSR_ITER_SLOT_3 | R/W | 0x1 | selects the sensor for slot 3 in each iteration before all sensors are checked |
8-6 | CFG_SNSR_ITER_SLOT_2 | R/W | 0x5 | selects the sensor for slot 2 in each iteration before all sensors are checked |
5-3 | CFG_SNSR_ITER_SLOT_1 | R/W | 0x5 | selects the sensor for slot 1 in each iteration before all sensors are checked |
2-0 | CFG_SNSR_ITER_SLOT_0 | R/W | 0x5 | selects the sensor for slot 0 in each iteration before all sensors are checked |
MONITOR_REGISTERS_RD_0 is shown in Table 7-94.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | STAT_SNSR_RD_RDATA | R | 0x0 | Read back data from sensors can be logged from this register. Data from particular sensor can be read by bypassing the FSM using register bit 0x1E9[14] and selecting particular sensor by programming 0x1E8[2:0] |
LOCK_DET_REG is shown in Table 7-95.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-10 | NEWBITFIELD | R/W | 0x0 | |
9 | CFG_CRC_EN | R/W | 0x0 | |
8 | CFG_ECC_EN | R/W | 0x0 | Harsh Industrial only: In harsh industrial mode, enable the ECC and Checksum protection of programmable register bank. |
7 | CFG_ECC_ERR_EN | R/W | 0x0 | Harsh Industrial only: In harsh industrial mode, enable the ECC and Checksum protection of programmable register bank. When cfg_ecc_en is set, setting this bit, will create error. |
6-4 | CFG_PROG_LOCKDET_WINDOW | R/W | 0x3 | |
3-2 | CFG_PROG_LOCKDET_WAIT | R/W | 0x1 | |
1 | CFG_FORCE_PLL_LOCK_DET_MON_EN | R/W | 0x0 | |
0 | CFG_PLL_LOCK_DET_MON_EN | R/W | 0x1 |