JAJSEE9E January 2015 – May 2018 DRV10975
PRODUCTION DATA.
Table 10 provides design input parameters and motor parameters for system design.
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
Motor voltage | 6.5 | 12 | 18 | V | |
BEMF constant | Phase to phase, measured while motor is coasting | 0.001 | 1.4 | V/Hz | |
Motor phase resistance | 1 phase, measured ph-ph and divide by 2 | 0.3 | 12 | Ω | |
Motor electrical constant | 1 phase; inductance divided by resistance, measured ph-ph is equal to 1 ph | 100 | 5000 | µs | |
Operating closed loop speed | Electrical frequency | 1 | 1000 | Hz | |
Operating current | PGND, GND | 0.1 | 1.5 | A | |
Absolute maximum current | During start-up or lock condition | 2 | A |