JAJSN65A October 2019 – October 2021 DRV10982-Q1
PRODUCTION DATA
To prevent sudden changes in the torque applied to the motor which could result in acoustic noise, the DRV10982-Q1 device provides the option of limiting the maximum rate at which the speed command changes. ClsLpAccel[2:0] can be programmed to set the maximum rate at which the speed command changes (shown in #SLVSCP26598).