JAJSPK9 January 2023 DRV2901
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
PVDD_X | Half-bridge supply | DC supply voltage | 0 | 50 | 52.5 | V |
GVDD_X | Supply for logic regulators and gate-drive circuitry | DC supply voltage | 10.8 | 12 | 13.2 | V |
VDD | Digital regulator input | DC supply voltage | 10.8 | 12 | 13.2 | V |
LOutput | Output-filter inductance | Minimum output inductance under short-circuit condition | 5 | 10 | μH | |
FPWM | PWM frame rate | 192 | 384 | 432 | kHz | |
TJ | Junction temperature | 0 | 125 | °C |