JAJSCY7A December 2014 – December 2015 DRV5053-Q1
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The DRV5053-Q1 device is used in magnetic-field sensing applications.
For this design example, use the parameters listed in Table 2 as the input parameters.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
System bandwidth | ƒBW | 15 kHz |
The DRV5053-Q1 has internal filtering that limits the bandwidth to at least 20 kHz. For this application no external components are required other than the C1 bypass capacitor, which is 0.01 µF minimum. If the analog output OUT is tied to a microcontroller ADC input, the equivalent load must be R > 10 kΩ and C < 10 nF.
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
C1 | VCC | GND | A 0.01-µF (minimum) ceramic capacitor rated for VCC |
For lower noise on the analog output OUT, additional RC filtering can be added to further reduce the bandwidth.
For this design example, use the parameters listed in Table 4 as the input parameters.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
System bandwidth | ƒBW | 5 kHz |
In this example we will add an external RC filter in order to reduce the output bandwidth.
In order to preserve the signal at the frequencies of interest, we will conservatively select a low-pass filter bandwidth (–3-dB point) at twice the system bandwidth (10 kHz).
If we guess R1 = 10 kΩ, then C2 < 1590 pF. So we select C2 = 1500 pF.
RC filters are an effective way to reduce the noise present on OUT. The following shows typical noise measurements for different cutoff frequencies using the DRV5053VA.
R (Ω) | C (µF) | fCUTOFF (kHz) | NOISE (mVpp) |
---|---|---|---|
163 | 0.1 | 9.8 | 30.4 |
349 | 0.1 | 4.6 | 22.8 |
750 | 0.1 | 2.1 | 15.2 |
1505 | 0.1 | 1.1 | 9.7 |
3322 | 0.1 | 0.5 | 5.3 |
7510 | 0.1 | 0.2 | 2.5 |
R1 = 10-kΩ pullup | C2 = 680 pF |