JAJSKK9 November 2021 DRV8231A
PRODUCTION DATA
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Motor voltage | VM | 14.4 V |
Motor current trip point | ITRIP | 900 mA |
VREF voltage | VREF | 2 V |
IPROPI resistance | RIPROPI | 1.5 kΩ |
Stall current trip point | ISTALL | 500 mA |
Stall IPROPI voltage trip point | VIPROPI,STALL | 1 V |
Inrush current ignore time | tINRUSH | 65 ms |
Stall detection time | tSTALL | 65 ms |