JAJSMZ5B September 2021 – February 2022 DRV8311
PRODUCTION DATA
PIN | 24-pin Package | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|---|
NAME | DRV8311H | DRV8311P | DRV8311S | ||
AD0 | — | 15 | — | I | Only on tSPI device DRV8311P. Address selection for tSPI. |
AD1 | — | 14 | — | I | Only on tSPI device DRV8311P. Address selection for tSPI. |
AGND | 16 | 16 | 16 | PWR | Device analog ground. Connect to system ground. |
AVDD | 17 | 17 | 17 | PWR | 3.3V regulator output. Connect a X5R or X7R, 0.7-µF to 7-µF, 6.3-V ceramic capacitor between the AVDD and AGND pins. This regulator can source up to 100 mA externally. |
CP | 6 | 6 | 6 | PWR | Charge pump output. Connect a X5R or X7R, 0.1-µF, 16-V ceramic capacitor between the VCP and VM pins. |
CSAREF | 2 | 2 | 2 | PWR | Current sense amplifier power supply input and reference. Connect a X5R or X7R, 0.1-µF, 6.3-V ceramic capacitor between the CSAREF and AGND pins. |
GAIN | 21 | — | — | I | Only on Hardware devices (DRV8311H). Current sense amplifier gain setting. The pin is a 4 level input pin configured by an external resistor between GAIN and AVDD or AGND. |
INHA | 15 | — | 15 | I | High-side driver control input for OUTA. This pin controls the state of the high-side MOSFET in 6x/3x PWM Mode. |
INHB | 14 | — | 14 | I | High-side driver control input for OUTB. This pin controls the state of the high-side MOSFET in 6x/3x PWM Mode. |
INHC | 13 | — | 13 | I | High-side driver control input for OUTC. This pin controls the state of the high-side MOSFET in 6x/3x PWM Mode. |
INLA | 18 | — | 18 | I | Low-side driver control input for OUTA. This pin controls the state of the low-side MOSFET in 6x PWM Mode. |
INLB | 19 | — | 19 | I | Low-side driver control input for OUTB. This pin controls the state of the low-side MOSFET in 6x PWM Mode. |
INLC | 20 | — | 20 | I | Low-side driver control input for OUTC. This pin controls the state of the low-side MOSFET in 6x PWM Mode. |
MODE | 23 | — | — | I | Only on Hardware devices (DRV8311H). PWM mode setting. This pin is a 4 level input pin configured by an external resistor between MODE and AVDD or AGND. |
nFAULT | 1 | 1 | 1 | O | Fault indication pin. Pulled logic-low with fault condition; open-drain output requires an external pullup to AVDD. |
nSCS | — | 20 | 24 | I | Only on SPI (DRV8311S) and tSPI (DRV8311P) devices. Serial chip select. A logic low on this pin enables serial interface communication (SPI devices). |
nSLEEP | 24 | 24 | — | I | Only on DRV8311H and DRV8311P devices. When this pin is logic low the device goes to a low-power sleep mode. A 15 to 50-µs low pulse on nSLEEP pin can be used to reset fault conditions without entering sleep mode. |
OUTA | 10 | 10 | 10 | O | Half bridge output A. Connect to motor winding. |
OUTB | 11 | 11 | 11 | O | Half bridge output B. Connect to motor winding. |
OUTC | 12 | 12 | 12 | O | Half bridge output C. Connect to motor winding. |
PGND | 9 | 9 | 9 | PWR | Device power ground. Connect to system ground. |
PWM_SYNC | — | 19 | — | I | Only on tSPI device DRV8311P. Connect to the MCU signal to synchronize the internally-generated PWM signals from DRV8311 to the MCU in PWM generation mode. |
SCLK | — | 23 | 23 | I | Only on SPI (DRV8311S) and tSPI (DRV8311P) devices. Serial clock input. Serial data is shifted out on the rising edge and captured on the falling edge of SCLK (SPI devices). |
SDI | — | 22 | 22 | I | Only on SPI (DRV8311S) and tSPI (DRV8311P) devices. Serial data input. Data is captured on the falling edge of the SCLK pin (SPI devices). |
SDO | — | 21 | 21 | O | Only on SPI (DRV8311S) and tSPI (DRV8311P) devices. Serial data output. Data is shifted out on the rising edge of the SCLK pin. |
SLEW | 22 | — | — | I | Only on DRV8311H device. OUTx voltage slew rate control setting. This pin is a 4 level input pin set by an external resistor between SLEW pin and AVDD or AGND. |
SOA | 5 | 5 | 5 | O | Current sense amplifier output for OUTA. |
SOB | 4 | 4 | 4 | O | Current sense amplifier output for OUTB. |
SOC | 3 | 3 | 3 | O | Current sense amplifier output for OUTC. |
VM | 8 | 8 | 8 | PWR | Power supply for the motor. Connect to motor supply voltage. Connect a X5R or X7R, 0.1-uF VM-rated ceramic bypass capacitor as well as a >=10-uF, VM-rated bulk capacitor between VM and PGND. Additionally, connect a X5R or X7R, 0.1-uF, 16-V ceramic capacitor between the VM and CP pins. |
VIN_AVDD | 7 | 7 | 7 | PWR | Supply input for AVDD. Bypass to AGND with a X5R or X7R, 0.1-uF, VIN_AVDD-rated ceramic capacitor as well as a >=10-uF, VIN_AVDD-rated rated bulk capacitor between VIN_AVDD and PGND. |
Thermal pad | PWR | Must be connected to PGND. | |||
NC | — | 13,18 | — | — | No connect. Leave the pin floating. |