JAJSN64 January 2022 DRV8316-Q1
PRODUCTION DATA
DRV8316-Q1 family of devices has smart rectification features (active demagnetization) which reduces power losses in device by reducing diode conduction losses. When this feature is enabled device automatically turns ON FET whenever it detects diode conduction. This feature can be configured with the OCP/SR pins in hardware variants. In SPI device variants this can be configured through EN_ASR and EN_AAR bits. The smart rectification is classified into two categories of automatic synchronous rectification (ASR) mode and automatic asynchronous rectification (AAR) mode which are described in sections below.
The DRV8316-Q1 device includes a high-side (AD_HS) and low-side (AD_LS) comparator which detects the negative flow of current in the device on each half-bridge. The AD_HS comparator compares the sense-FET output with the supply voltage (VM) threshold, whereas the AD_LS compatator compares with the ground (0-V) threshold. Depending upon the flow of current from OUTx to VM or PGND to OUTx, the AD_HS or the AD_LS comparator trips. This comparator provides a reference point for the operation of active demagnetization feature.
Table 8-7 shows the configuration of ASR and AAR mode in the DRV8316-Q1 device.
MODE Type | OCP/SR Pin (Hardware Variant) | SR Bits (SPI Variant) | OCP Setting | ASR and AAR Mode |
---|---|---|---|---|
Mode 1 | Connected to AGND | EN_ASR = 0, EN_AAR = 0 | 16 A | ASR and AAR Disabled |
Mode 2 | Connected to AGND with RMODE1 | EN_ASR = 0, EN_AAR = 0 | 24 A | ASR and AAR Disabled |
Mode 3 | Hi-Z | EN_ASR = 1, EN_AAR = 1 | 16 A | ASR and AAR Enabled |
Mode 4 | Connected to AVDD | EN_ASR = 1, EN_AAR = 1 | 24 A | ASR and AAR Enabled |