JAJSFY1A August 2018 – June 2019 DRV8350 , DRV8350R , DRV8353 , DRV8353R
PRODUCTION DATA.
The driver configuration register is shown in Figure 62 and described in Table 19.
Register access type: Read/Write
This register is only available with the DRV8353 and DRV8353R devices.
10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | CAL
_MODE |
|||||||||
R/W-000 0000 000b | R/W-0b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
10-1 | Reserved | R/W | 000 0000 000b | Reserved |
0 | CAL_MODE | R/W | 0b |
0b = Amplifier calibration operates in manual mode 1b = Amplifier calibration uses internal auto calibration routine |