JAJS504K October 2009 – January 2022 DRV8824
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
1 | ƒSTEP | Step frequency | 175 | kHz | |
2 | tWH(STEP) | Pulse duration, STEP high | 2.8 | μs | |
3 | tWL(STEP) | Pulse duration, STEP low | 2.8 | μs | |
4 | tSU(STEP) | Setup time, command before STEP rising | 200 | ns | |
5 | tH(STEP) | Hold time, command after STEP rising | 200 | ns | |
6 | tENBL | Enable time, nENBL active to STEP | 200 | ns | |
7 | tWAKE | Wakeup time, nSLEEP inactive high to STEP input accepted | 1 | ms |