JAJSFZ9B October 2017 – January 2021 DRV8873-Q1
PRODUCTION DATA
The rise and fall times of the outputs can be selected based on the configuration listed in Table 7-15 for the hardware version of the device.
SR PIN CONNECTION | RISE TIME (V/µs) | FALL TIME (V/µs) |
---|---|---|
Connect to GND | 53.2 | 53.2 |
22 kΩ ± 5% to GND | 34 | 34 |
68 kΩ ± 5% to GND | 18.3 | 18.3 |
> 2MΩ to GND (Hi-Z) | 13 | 13 |
51 kΩ ± 5% to DVDD | 7.9 | 7.9 |
Connect to DVDD | 2.6 | 2.6 |