SLVSD18C June 2015 – August 2017 DRV8880
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The first step in configuring the DRV8880 requires the desired motor speed and microstepping level. If the target application requires a constant speed, then a square wave with frequency ƒstep must be applied to the STEP pin.
If the target motor speed is too high, the motor will not spin. Make sure that the motor can support the target speed.
For a desired motor speed (v), microstepping level (nm), and motor full step angle (θstep),
θstep can be found in the stepper motor data sheet or written on the motor itself.
For the DRV8880, the microstepping level is set by the Mx pins and can be any of the settings in the table below. Higher microstepping will mean a smother motor motion and less audible noise, but will increase switching losses and require a higher ƒstep to achieve the same motor speed.
M1 | M0 | STEP MODE |
---|---|---|
0 | 0 | Full step (2-phase excitation) with 71% current |
0 | 1 | Non-circular 1/2 step |
1 | 0 | 1/2 step |
1 | 1 | 1/4 step |
0 | Z | 1/8 step |
1 | Z | 1/16 step |
Example: Target 120 rpm at 1/8 microstep mode. The motor is 1.8°/step