JAJSCW8A January 2017 – July 2018 DRV8886
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The DRV8886 device is designed to operate from an input voltage supply (VM) range from 8 V to 37 V. A 0.01-µF ceramic capacitor rated for VM must be placed at each VM pin as close to the DRV8886 device as possible. In addition, a bulk capacitor must be included on VM.