JAJSK91C August 2018 – June 2021 DS250DF230
PRODUCTION DATA
When DS250DF230 is configured to CDR Bypass (Raw) Mode, the output differential voltage amplitude of the transmitter is adjustable. See the VOD_Raw_L and VOD_Raw_H parameters from Electrical Characteristics. When switching from Raw Mode to Retimed Mode (CDR Enabled), REG_0x1A[7:6] and REG_0x0D[0] values need to be changed back to default. Refer to the DS250DF230 Programmer's Guide (SNLU182) for more information.