JAJSRP0 October 2023 DS320PR410
PRODUCTION DATA
The DS320PR410 is a linear redriver that can be used to extend channel reach of a PCIe link. Normally, PCIe-compliant Tx and Rx are equipped with signal-conditioning functions and can handle channel losses of up to 36 dB at 16 GHz. With the DS320PR410, the total channel loss between a PCIe root complex and an end point can be extended up to 58 dB at 16 GHz.
To demonstrate the reach extension capability of the DS320PR410, two comparative setups are constructed. In first setup as shown in Figure 8-3 there is no redriver in the PCIe 5.0 link. Figure 8-4 shows eye diagram at the end of the link using SigTest. In second setup as shown in Figure 8-5, the DS320PR410 is inserted in the middle to extend link reach. Figure 8-6 shows SigTest eye diagram.
Table 8-1 provides the PCIe 5.0 links without and with the DS320PR410 that shows that redriver is capable of ≅22 dB reach extension at PCIe 5.0 speed. Note: actual reach extension depends on various signal integrity factors. It is recommended to run signal integrity simulations with all the components in the link to get more accurate guidance.
Setup | Pre Channel Loss | Post Channel Loss | Total Loss | Eye at BER 1E-12 | SigTest Pass? |
---|---|---|---|---|---|
Baseline – no DUT | — | — | ≅36 dB | 13 ps, 28 mV | Pass |
With DUT (DS320PR410) | ≅29 dB | ≅29 dB | ≅58 dB | 13 ps, 35 mV | Pass |